VS-SI-EB-EMV-2
-
Mounting frame
1656495
Mounting frame, for two front plates or sockets, metal frame, matt nickel-plated, electrically conductive, transparent cover
Product details
| General | With lockable pressure lock |
| Product type | Mounting frame |
| Dimensional drawing |
|
| Width | 130 mm |
| Height | 35 mm |
| Length | 120 mm |
| Installation dimensions | |
| Width of the assembly cutout | 117 mm |
| Length of the assembly cutout | 91 mm |
| Material Housing | Zinc alloy (nickel-plated) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Assembly note | Suitable for panel thicknesses 1 mm ... 5 mm |
| Item number | 1656495 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7 |
| Product key | AF7EAX |
| GTIN | 4046356029865 |
| Weight per piece (including packing) | 398 g |
| Weight per piece (excluding packing) | 369 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27182806 |
| ECLASS-15.0 | 27182806 |
ETIM
| ETIM 10.0 | EC000456 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ee6baf9c-a9e0-4e0c-9d0c-c9bc4813b280 |
| EF3.1 Climate Change | |
| CO2e kg | 4.228 kg CO2e |
Compatible products
-
-
VS-SI-SD-DE - Socket insert 1656505
-
VS-SI-SD-DE-G - Socket insert 1656518
-
VS-SI-SD-USA - Socket insert 1656521
-
VS-SI-SD-FR - Socket insert 1656534
-
VS-SI-SD-GB - Socket insert 1656547
-
VS-SI-SD-IT - Socket insert 1656550
-
VS-SI-FP-2RJ-MOD - Front plate 1656631
-
EO-SI-FRAME - Adapter plate 0804522
-
UCT-EM (20X7) - Snap-in markers 0801494
-
UC-EM (20X7) - Snap-in markers 0825499
-
VS-FP-SD-D-RJ456A-BUBU - Data front plate 1054542
-
VS-SI-FP-2RJ45-5-MOD-BU/BU - Data front plate 1657766
-
SI-FP-R1A-U1A - Data front plate 1404499
-
SI-FP-2R1A-U1A - Data front plate 1404506
-
SI-FP-R1A-D1E - Data front plate 1404500
-
SI-FP-R1A-U1A/0,7 - Data front plate 1404512
-
VS-SI-FP-2F - Data front plate 1658532
-
VS-SI-FP-BP - Front plate 1656657
-
VS-FP-SD-FR-RJ456A-BUBU - Data front plate 1054543
-
SI-FP-R1A-U1A-D1A - Data front plate 1404497
-
VS-SI-FP-2DSUB9-GC-BU/ST - Data front plate 1657708
-
SI-FP-R1A-D1B-U1A/0,7 - Data front plate 1404504
-
SI-FP-R1A-D1A - Data front plate 1404496
-
VS-FP-SD-GB-RJ456A-BUBU - Data front plate 1054544
-
SI-FP-D1A - Data front plate 1404501
-
VS-SI-SD-CN - Socket insert 1422485
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates