HC-M-DSUB-09/2-CT-F
-
Contact insert module
1079793
HEAVYCON socket contact insert module, D-SUB 9, crimp connection, for two conductors, without crimp contact
Product details
General | For module carrier frames HC-M-B...-MF-H/HC-M-B...-MF-B, for two conductors |
General | Connectors may be operated only when there is no load/voltage. |
General | The use of guide pins (HC-CST) and sockets (HC-CBU) is recommended to prevent tip collision due to misalignment. |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Product type | Modular contact insert |
Series | HC-M-DSUB-C |
Application | Data |
Number of positions | 9 |
Connection profile | 9 |
Contact numbering | 1 - 9 |
No. of cable outlets | 1 |
Number of module slots | 1 |
Type | D-SUB 9 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 0.09 mm² ... 0.82 mm² |
Connection cross section AWG | 28 ... 18 |
Stripping length of the individual wire | 4.2 mm |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 35.7 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Minimum housing height | 52 mm |
Contact diameter | 1 mm |
Rated voltage (III/3) | 48 V |
Rated surge voltage | 0.8 kV |
Rated current | 5 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Material Line conductor | Zinc alloy |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1079793 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7ACB |
GTIN | 4055626800431 |
Weight per piece (including packing) | 35.1 g |
Weight per piece (excluding packing) | 35.1 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440218 |
ETIM
ETIM 9.0 | EC000438 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
CUC-DSC-C1BAU-S/DSC28 - D-SUB crimp contact 1418784
-
CUC-DSC-C1BAU-S/DSC24 - D-SUB crimp contact 1418786
-
CUC-DSC-J1BAU-S/DSC28 - D-SUB crimp contact 1418787
-
CUC-DSC-J1BAU-S/DSC24 - D-SUB crimp contact 1418788
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-DSUB-09/2-CT-M - Contact insert module 1079796
-
VS-IET-DSUB-SIGNAL-STD - Tool 1658794
-
CRIMPFOX-TC MP - Crimping pliers with digital display 1212510
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates