Standard contact for D-SUB contact inserts
CUC-DSC-C1BAU-S/DSC24
-
D-SUB crimp contact
1418786
D-SUB crimp contact, connection method: Crimp connection, connection cross section: AWG 24- 20
Product details
General | Test voltage only in combination with contact insert, Item no.: 1688858. |
Mounting type | Crimp connection |
Product type | Crimp contact |
Series | HC-M-DSUB-C |
HC-M-08-GBIT | |
HC-M-25 | |
HC-M-EMV | |
Type | Individual male contact |
Contact material type | turned |
Connection method | Crimp connection |
Contact connection type | Pin |
Connection technology | Crimp connection |
Conductor cross section | 0.2 mm² ... 0.5 mm² |
Connection cross section AWG | 24 ... 20 |
Material | Metal |
Contact material | Copper alloy |
Contact surface material | 0.2 µm, gold over nickel |
Width | 1.68 mm |
Height | 1.68 mm |
Length | 14 mm |
Mechanical characteristics | |
Contact diameter | 1 mm |
Maximum load current | 5 A |
Rated surge voltage | 1.2 kV |
1.2 kV (1 min.) | |
Rated current | 5 A (at 20 °C) |
Test voltage | 1500 V |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Insertion force per signal contact | ≤ 3.40 N |
Ambient conditions | |
Ambient temperature (operation) | -55 °C ... 130 °C |
Item number | 1418786 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | AB |
Product key | ABNCAC |
Catalog page | Page 446 (C-2-2019) |
GTIN | 4055626150734 |
Weight per piece (including packing) | 0.165 g |
Weight per piece (excluding packing) | 0.125 g |
Customs tariff number | 85366990 |
Country of origin | CH |
ECLASS
ECLASS-13.0 | 27440392 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f77cbff4-b4c1-46dc-a1a5-73afd347f346 |
Compatible products
-
-
VS-09-ST-DSUB-CD-B - D-SUB contact support 1688858
-
VS-15-ST-DSUB-CD-OG - D-SUB contact support 1688939
-
VS-25-ST-DSUB-CD-B - D-SUB contact support 1689954
-
VS-09-ST-DSUB-CD-G - D-SUB contact support 1688832
-
VS-15-ST-DSUB-CD-MG - D-SUB contact support 1688913
-
VS-25-ST-DSUB-CD-G - D-SUB contact support 1689938
-
VS-IET-DSUB-SIGNAL-STD - Tool 1658794
Your advantages
High grade
Various connection methods for every application
Turned contact
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates