HC-M-04-CT-M - Contact insert module
1414362

Contact insert module, number of positions: 4, power contacts: 4, control contacts: 0, Pin, Crimp connection, 690 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power

Product details









Compatible products