The TC ROUTER 4000... cellular routers are the successor to: TC ROUTER 3000... (TC ROUTER 3002T-4G, 2702528 and TC ROUTER 3002T-3G, 2702529), TC ROUTER 2000... (TC ROUTER 2002T-4G, 2702530 and TC ROUTER 2002T-3G, 2702531) In addition to the proven 4G-LTE cellular connection, the routers also feature an integrated WLAN interface or a serial RS-232/485 interface, depending on the version. Connection to the internet can be established via the cellular interface, via a wired WAN port, or via an existing WLAN network.
TC ROUTER 4002T-4G EU
-
Router
1234352
Industrial 4G LTE router, EU device, 3G (UMTS/HSPA) and 2G (GPRS/EDGE) fallback, 2-port switch, firewall, NAT, IPsec and OpenVPN support, 4 DI, 2 DO
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Application | Ethernet |
| MTTF | 384 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 180 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 64 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | IPsec or OpenVPN, no limit, limited by system resources and available bandwidth |
| Authentication | X.509v3, PSK |
| Data integrity | IPsec: MD5, SHA-1, SHA-256, SHA-512, AESXCBC |
| OpenVPN: RSA-..., MD5, SHA..., MDC2, MD5-SHA1, RIPEMD160, MD4, WHIRLPOOL, BLAKE..., ID-RSASSA-PKCS1-V1..., SM3 | |
| Filtering | MAC addresses |
| IP addresses | |
| Ports | |
| Protocols | |
| Firewall rules | Stateful inspection firewall |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Routing | VLAN |
| VRRP | |
| IP Pass-Through | |
| NAPT | |
| Multipath | |
| OSF | |
| BGP | |
| Masquerading | |
| Mobile-IP | |
| Bridging | |
| STP/RSTP | |
| Encryption methods | IPsec: 3DES, AES, Blowfish |
| OpenVPN: AES, ARIA, CAMELLIA, SEED, SM4, BF, CAST5, DES, IDEA, RC2 | |
| Electrical isolation | VCC // LTE // Ethernet // PE |
| Maximum power dissipation for nominal condition | 4.32 W |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (Via pluggable Push-in terminal block) |
| Typical current consumption | < 180 mA (24 V DC) |
| < 500 mA (10 V DC) | |
| ≤ 3 mA (With activated energy-saving mode) | |
| Max. current consumption | 1.5 A |
| Function | |
| Management | Web-based management |
| SNMPv1/v2/v3 | |
| SSHv2 | |
| Telnet | |
| TOM (TC ROUTER Online Manager, management software from Phoenix Contact) | |
| Data storage system | Micro SDHC card |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 4 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "0" signal | < 8 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 2 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Single conductor/terminal point, rigid | 0.14 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 |
| Stripping length | 9.00 mm |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, HTTP(S), (S)FTP, TFTP, SCEP, RADIUS |
| VPN: IPsec, OpenVPN, GRE, L2TP, PPTP | |
| Network Discovery: LLDP, CDP, FDP, SONMP, EDP, IRDP | |
| Auxiliary protocols | ARP, DHCP, DNS, DynDNS, PING (ICMP), SMTP(S), NTP, NTS, SSL/TLS, STARTTLS, SMS |
| Wireless | |
| Interface description | GSM / GPRS / EDGE / UMTS / HSPA / LTE (FDD) |
| Frequency range | 800 MHz (LTE B20) |
| 850 MHz (LTE B5) | |
| 900 MHz (LTE B8) | |
| 1800 MHz (LTE B3) | |
| 2100 MHz (LTE B1) | |
| 2600 MHz (LTE B7) | |
| 850 MHz (UMTS/HSPA B5) | |
| 900 MHz (UMTS/HSPA B8) | |
| 1900 MHz (UMTS/HSPA B2) | |
| 2100 MHz (UMTS/HSPA B1) | |
| 850 MHz (2 W (EGSM)) | |
| 900 MHz (2 W (EGSM)) | |
| 1800 MHz (1 W (EGSM)) | |
| 1900 MHz (1 W (EGSM)) | |
| Data rate | ≤ 150 Mbps (LTE, DL) |
| ≤ 50 Mbps (LTE, UL) | |
| Number | 2 |
| Connection method | SMA (female) |
| Antenna | 50 Ω impedance SMA antenna socket |
| SIM Interface | Micro SIM (3FF) |
| eSIM (several profiles) | |
| GPRS | Class 12, Class B |
| CS1 ... CS4 | |
| EDGE | Multislot Class 12 |
| UMTS | HSPA 3GPP R8 |
| LTE | CAT4 |
| Country support | Europe |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 130 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material (Housing) | Polycarbonate |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Ethernet) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 1234352 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC422 |
| GTIN | 4063151338725 |
| Weight per piece (including packing) | 341.6 g |
| Weight per piece (excluding packing) | 332 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170502 |
| ECLASS-15.0 | 19170502 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 34.082 kg CO2e |
Compatible products
-
-
FK-MCP 1,5/ 8-ST-3,81 GY7035 - PCB connector 1713311
-
ANT-OMNI-0671-03 - Antenna 1565400
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
-
FL PANEL ADAPTER 45 - Mounting panel 1456055
-
FL DIN RA - DIN rail adapter 2891053
-
FL MICRO SD FLASH - Program/configuration memory 1129482
Your advantages
Industrial 4G cellular router (LTE)
Fallback to 3G (UMTS/HSPA) and 2G (GPRS/EDGE)
Virtual dedicated line to connect networks via cellular network
IPsec and OpenVPN
Configuration via web-based management or microSD card
Two local Ethernet connections
Switchable energy-saving mode
Integrated logbook
Extended temperature range of -40 °C … +70 °C
Micro SIM and eSIM for maximum network availability
Four digital inputs
Two digital outputs
Highest level of cybersecurity with NTS (Network Time Security)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates