Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
DIN rail routers
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Industrial 5G router (5G NR, release 16, SA/NSA), can now also be used worldwide, fallback to 4G (LTE Advanced Pro) and 3G (HSPA+), 4-port switch, firewall, NAT, IPsec and OpenVPN, 4 x SMA-F antenna sockets, SMS and email transmission, 4 DI, 2 DO. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Security appliance, 10/100/1000 Mbps, NAT, VPN, firewall
Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Security appliance, 10/100/1000 Mbps, NAT, VPN, firewall
Industrial 4G LTE router, worldwide use, fallback to 3G (HSPA+) and 2G (EDGE), 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and email transmission, 2 digital inputs, 1 digital output
Local security gateway for machines to easily support requirements from the Cyber Resilience Act and Machinery Regulation
Industrial 4G LTE router, European version, fallback to 3G UMTS/HSPA+ and 2G GPRS/EDGE, 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and e-mail transmission, 2 digital inputs, 1 digital output