TC ROUTER 5004T-5G EU
-
Router
1439475
Industrial 5G router (5G NR, release 16, SA/NSA), can now also be used worldwide, fallback to 4G (LTE Advanced Pro) and 3G (HSPA+), 4-port switch, firewall, NAT, IPsec and OpenVPN, 4 x SMA-F antenna sockets, SMS and email transmission, 4 DI, 2 DO
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Application | Ethernet |
| MTTF | 378 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 164 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 65 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | ≤ 10 (IPsec or OpenVPN) |
| Authentication | X.509v3, PSK |
| Data integrity | IPsec: MD5, SHA-1, SHA-256, AHS-384, SHA-512 |
| OpenVPN: MD5, SHA-1, SHA-224, SHA-256, AHS-384, SHA-512 | |
| Filtering | IP addresses |
| Ports | |
| Protocols | |
| Firewall rules | Stateful inspection firewall |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Routing | Port forwarding |
| Exposed host | |
| Masquerading | |
| Encryption methods | IPsec: 3DES, AES-128, -192, -256 |
| OpenVPN: AES..., Blowfish 128, DES..., CAST5 128, RC2... | |
| Electrical isolation | Ethernet // PE |
| Maximum power dissipation for nominal condition | 7.2 W |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (Via pluggable Push-in terminal block) |
| Typical current consumption | 300 mA (24 V DC) |
| 90 mA (24 V DC, with activated energy-saving mode) | |
| Function | |
| Management | Web-based management |
| SNMPv1/v2/v3 | |
| SSHv2 | |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 4 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "0" signal | < 8 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 2 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Single conductor/terminal point, rigid | 0.14 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 |
| Stripping length | 9.00 mm |
| Web server | yes |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100/1000 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 4 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, HTTP(S), (S)FTP |
| VPN: IPsec, OpenVPN, GRE | |
| Auxiliary protocols | ARP, DHCP, DNS, DynDNS, PING (ICMP), SMTP(S), NTP, SSL/TLS, STARTTLS, SMS |
| Wireless | |
| Interface description | 5G (NR) / 4G (LTE Advanced Pro) / 3G (HSPA+) |
| Operating mode | LTE (DL: CAT19 / UL: CAT 18) |
| 5G NR (3GPP R16) | |
| Frequency range | 2100 MHz (5G NR NSA, n1) |
| 1900 MHz (5G NR NSA, n2) | |
| 1800 MHz (5G NR NSA, n3) | |
| 850 MHz (5G NR NSA, n5) | |
| 2600 MHz (5G NR NSA, n7) | |
| 900 MHz (5G NR NSA, n8) | |
| 700 MHz (5G NR NSA, n12) | |
| 750 MHz (5G NR NSA, n14) | |
| 800 MHz (5G NR NSA, n20) | |
| 1900 MHz (5G NR NSA, n25) | |
| 700 MHz (5G NR NSA, n28) | |
| 2300 MHz (5G NR NSA, n30) | |
| 2600 MHz (5G NR NSA, n38) | |
| 2300 MHz (5G NR NSA, n40) | |
| 2600 MHz (5G NR NSA, n41) | |
| 3700 MHz (5G NR NSA, n48) | |
| 2100 MHz (5G NR NSA, n66) | |
| 600 MHz (5G NR NSA, n71) | |
| 3700 MHz (5G NR NSA, n77) | |
| 2200 MHz (5G NR NSA, n78) | |
| 4500 MHz (5G NR NSA, n79) | |
| 2100 MHz (5G NR SA, n1) | |
| 1900 MHz (5G NR SA, n2) | |
| 1800 MHz (5G NR SA, n3) | |
| 850 MHz (5G NR SA, n5) | |
| 2600 MHz (5G NR SA, n7) | |
| 900 MHz (5G NR SA, n8) | |
| 700 MHz (5G NR SA, n12) | |
| 750 MHz (5G NR SA, n13) | |
| 750 MHz (5G NR SA, n14) | |
| 850 MHz (5G NR SA, n18) | |
| 800 MHz (5G NR SA, n20) | |
| 1900 MHz (5G NR SA, n25) | |
| 850 MHz (5G NR SA, n26) | |
| 700 MHz (5G NR SA, n28) | |
| 700 MHz (5G NR SA, n29) | |
| 2300 MHz (5G NR SA, n30) | |
| 2600 MHz (5G NR SA, n38) | |
| 2300 MHz (5G NR SA, n40) | |
| 2600 MHz (5G NR SA, n41) | |
| 2100 MHz (5G NR SA, n66) | |
| 190 MHz (5G NR SA, n70) | |
| 600 MHz (5G NR SA, n71) | |
| 1500 MHz (5G NR SA, n75) | |
| 1400 MHz (5G NR SA, n76) | |
| 3700 MHz (5G NR SA, n77) | |
| 3500 MHz (5G NR SA, n78) | |
| 4500 MHz (5G NR SA, n79) | |
| 2100 MHz (LTE (FDD), B1) | |
| 1900 MHz (LTE (FDD), B2) | |
| 1800 MHz (LTE (FDD), B3) | |
| 850 MHz (LTE (FDD), B5) | |
| 2600 MHz (LTE (FDD), B7) | |
| 900 MHz (LTE (FDD), B8) | |
| 700 MHz (LTE (FDD), B12) | |
| 700 MHz (LTE (FDD), B13) | |
| 700 MHz (LTE (FDD), B14) | |
| 700 MHz (LTE (FDD), B17) | |
| 800 MHz (LTE (FDD), B18) | |
| 800 MHz (LTE (FDD), B19) | |
| 800 MHz (LTE (FDD), B20) | |
| 1900 MHz (LTE (FDD), B25) | |
| 850 MHz (LTE (FDD), B26) | |
| 700 MHz (LTE (FDD), B28) | |
| 700 MHz (LTE (FDD), B29) | |
| 2300 MHz (LTE (FDD), B30) | |
| 1500 MHz (LTE (FDD), B32) | |
| 2100 MHz (LTE (FDD), B66) | |
| 600 MHz (LTE (FDD), B71) | |
| 2000 MHz (LTE (TDD), B34) | |
| 2600 MHz (LTE (TDD), B38) | |
| 1900 MHz (LTE (TDD), B39) | |
| 2300 MHz (LTE (TDD), B40) | |
| 2500 MHz (LTE (TDD), B41) | |
| 3500 MHz (LTE (TDD), B42) | |
| 3700 MHz (LTE (TDD), B43) | |
| 4800 MHz (LTE (TDD), B48) | |
| 2100 MHz (WCDMA, B1) | |
| 1900 MHz (WCDMA, B2) | |
| 850 MHz (WCDMA, B5) | |
| 900 MHz (WCDMA, B8) | |
| 800 MHz (WCDMA, B19) | |
| Data rate | 2.4 Gbps (5G NR SA, DL) |
| 900 Mbps (5G NR SA, UL) | |
| 3.4 Gbps (5G NR NSA, DL) | |
| 550 Mbps (5G NR NSA, UL) | |
| 1.6 Gbps (LTE, DL) | |
| 200 Mbps (LTE, UL) | |
| Number | 4 |
| Connection method | SMA (female) |
| Impedance | 50 Ω |
| SIM Interface | 1.8 volt, 3 volt |
| Micro SIM (3FF) | |
| Country support | Global |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 130 mm |
| Color (Upper housing part) | gray (RAL 7042) |
| Material (Housing) | Polycarbonate |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Ethernet) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Assembly note | To achieve all frequency combinations and maximum reception quality, always use four antennas. |
| Item number | 1439475 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC422 |
| GTIN | 4063151818258 |
| Weight per piece (including packing) | 380.4 g |
| Weight per piece (excluding packing) | 240 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170502 |
| ECLASS-15.0 | 19170502 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FK-MCP 1,5/ 8-ST-3,81 GY7035 - PCB connector 1713311
-
ANT-OMNI-0671-03 - Antenna 1565400
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
-
FL PANEL ADAPTER 45 - Mounting panel 1456055
-
FL DIN RA - DIN rail adapter 2891053
-
FL MICRO SD FLASH - Program/configuration memory 1129482
Your advantages
Cellular router for public and private 5G networks (SA/NSA)
Stateful inspection firewall for dynamic filtering
Alert sent via SMS or email directly via the integrated switching input
IPsec and OpenVPN
VPN remote start via call or SMS
Configuration via web-based management or microSD card
4 switching inputs and 2 switching outputs
4 local Ethernet connections
Integrated logbook
Extended temperature range of -40 °C … +70 °C
Comprehensive diagnostic functions
Switchable energy-saving mode
For the global cellular communication market (as of hardware version 11)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates