PRC FC-45/90-HSG 8-21
-
Connector housing
1065798
Connector housing, Range of articles: PRC 35, color: black, rated voltage: 690 V AC, min. cable diameter: 8 mm, max. cable diameter: 21 mm, Connector housing without contact insert. Please order the appropriate contact inserts according to the accessories list
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Versatile interfaces with straight and angled connector housings
Universal accommodation of existing connector heads with screw connection technology
Modular system for optimized storage
Locking mechanism can be unlocked manually or using a tool
Ideal for indoor and outdoor use due to weatherproof materials