Fixing material for the control cabinet

Fixing material for the control cabinet

We provide you with a comprehensive range of fixing material for the control cabinet. Using suitable mounting devices, fix electrical connections and components safely and quickly. Make the best use of the space available in the control cabinet by combining fixing materials.

More information

Your advantages

  • Space-saving and convenient installation of DIN rails
  • Easy clamping strip fixation due to various end bracket variants
  • Good neutral connection with neutral busbars and various support brackets
  • Simple cable bundling and fixing with various cable tie variants
Perforated and unperforated DIN rails

DIN rails

DIN rails

The portfolio of DIN rails includes various DIN rail variants. The standardized DIN rails are part of the portfolio. This grouping of DIN rails includes various standard dimensions such as NS 35/7.5, NS 35/15, or NS 15. The DIN portfolio also includes galvanized and uncoated DIN rails. Perforated and non-perforated DIN rails are also available. In addition to DIN rails, the DIN rail portfolio also includes C-type and G-type DIN rails.

End bracket for snap-in mounting

End bracket for snap-in mounting

End brackets

The product line of end brackets consists of various end brackets for DIN, C-type, and G-type DIN rails. For the widely used DIN rails, snap-on end brackets are also available in addition to the screw-on end brackets. These end brackets can be snapped onto the DIN rail without tools and without the need for further fixing measures. While snapping on, the end brackets cut into the metal of the DIN rail, giving them a particularly tight fit. In addition, the snap-on end brackets are maintenance-free. Just like with the screw-on end brackets, these end brackets can only be loosened with a screwdriver. This prevents unintentional loosening.

Neutral busbars

Neutral busbars

Neutral busbars and support brackets

For easy installation of neutral conductors, the portfolio has three different types of neutral busbars. The dimensions 6 x 6 mm and 3 x 10 mm are represented here. Various support brackets are available for installing the neutral busbars. The largest selection here is for the 3 x 10 variants. Here, you can choose between adapters for mounting on the DIN rail or for direct mounting. The rail-mounted NLS adapters are available in different designs. This allows the distance of the NLS to the DIN rail and the height of the rail to be controlled.

Plastic cable ties

Cable ties

Cable ties

The cable tie portfolio for simple and secure cable bundling is very versatile. In addition to standard plastic cable ties, it includes special cable ties for high temperatures and for UV and weather resistance. Stainless steel cable ties are also available for harsh ambient conditions. You also receive detectable cable ties specifically for the food, chemical, and pharmaceutical industries.
For detachable cable bundling, you can use detachable cable ties or cable twist ties. For fixed cable bundles, variants with an eyelet can be used.

Complete solution made up of hardware and software components for end-to-end process optimization in control cabinet manufacturing

Control cabinet manufacturing

Fastening material for control cabinets of various industries

The fastening material is suitable for various industries. Due to the strict normative and standardized requirements, all of which our products exceed, the products can be used without worries in most industries. For special industries, such as the food industry, special products such as detectable cable ties have been integrated into the portfolio.
This lets us strive be in the best possible position for customers from all industries.