PRC 35 SEAL 16-21 SET 25
-
Insert seal
1461457
Insert seal, Range of articles: PRC 35, color: black, min. cable diameter: 16 mm, max. cable diameter: 21 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials