IB IL SSI-IN
-
Inline function terminal
2819309
Inline measurement terminal for absolute encoders, without accessories, 1 input for absolute rotation or position measurement systems, with SSI interface
Free download available.
Downloads
Product details
Type | modular |
Module | |
ID code (hex) | 95 |
Register length | 32 bit |
Required parameter data | 6 Byte |
Supply | |
Drawing encoder supply voltage | Main circuit UM |
Encoder supply voltage | 5 V DC |
Encoder supply current | max. 250 mA |
I/O voltage | 500 V AC (test voltage) |
Max. current consumption | 35 mA (typical) |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V (via voltage jumper) |
Current draw | max. 28 mA |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 28 mA |
Absolute encoder | |
Number of inputs | 1 |
Adjustable resolution | 25 bit (maximum) |
Transmission frequency | 100 kHz |
200 kHz | |
400 kHz | |
800 kHz | |
1 MHz |
Digital | |
Number of outputs | 1 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Inline local bus | |
Connection method | Inline data jumper |
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % |
Permissible humidity (storage/transport) | 75 % ... 85 % |
Mounting type | DIN rail mounting |
Item number | 2819309 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 114 |
Product key | DRI161 |
Catalog page | Page 93 (AX-2007) |
GTIN | 4017918940621 |
Weight per piece (including packing) | 65 g |
Weight per piece (excluding packing) | 50.69 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates