IB IL IMPULSE-IN
-
Inline function terminal
2819231
Inline measurement terminal for position encoder, without accessories, 1 input for inductive length measuring scales with the impulse interface (P interface)
Free download available.
Downloads
Product details
| Type | modular |
| Programming data | |
| Length code (hex) | 02 |
| ID code (dec.) | 95 |
| Length code (dec) | 133 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 32 bit |
| Fieldbus data telegram | |
| Required parameter data | 6 Byte |
| Supply | |
| Drawing encoder supply voltage | Main circuit UM |
| Encoder supply voltage | 24 V |
| Encoder supply current | max. 250 mA |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V (via voltage jumper) |
| Current draw | max. 70 mA |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 150 mA (with connected sensor) |
| Absolute encoder | |
| Number of inputs | 1 |
| Encoder | |
| Signal voltage level | Differential signal (signal-inverted signal) minimum ± |
| Common mode voltage range signal - ground | -10 V ... 13.2 V |
| Length measuring range | > 0 mm ... 3850 mm (Resolution: 5 µm) |
| Ultra-sound speed (gradient) | 2500 m/s ... 2999.99 m/s (Firmware 1.22 and higher) |
| 2750 m/s ... 2898 m/s (Firmware 1.21 and higher) | |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % |
| Permissible humidity (storage/transport) | 75 % ... 85 % |
| Mounting type | DIN rail mounting |
| Item number | 2819231 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI161 |
| GTIN | 4017918934088 |
| Weight per piece (including packing) | 66.2 g |
| Weight per piece (excluding packing) | 65.8 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates