The midspan injectors connect Ethernet devices without PoE (e.g., switches) to PoE-capable end devices (e.g., IP cameras). As power sourcing equipment (PSE), the injector supplies the required power to a powered device (PD) via the data cable. The injector and end device negotiate the electrical power requirements autonomously.
INJ 1010-T
-
Injector
2703008
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C
Product details
| Dimensional drawing |
|
| Width | 30.2 mm |
| Height | 130 mm |
| Depth | 120 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Plastic |
| Mounting type | DIN rail mounting |
| Mounting position | vertical |
| Basic functions | PSE/Midspan, compliant with IEEE 802.3af, at |
| Data: Power over Ethernet | |
| Serial transmission speed | 10/100/1000 Mbps |
| Connection method | RJ45 jack |
| No. of channels | 1 |
| Pin assignment | 1:1 |
| Transmission length | 100 m (including patch cables) |
| Output nominal voltage | 54 V DC (PoE) |
| Output power | 60 W |
| Data: Ethernet | |
| Connection method | RJ45 CAT5e |
| Product type | Injector |
| MTTF | 133.8 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Functions | |
| Basic functions | PSE/Midspan, compliant with IEEE 802.3af, at |
| Security functions | |
| Basic functions | PSE/Midspan, compliant with IEEE 802.3af, at |
| Maximum power dissipation for nominal condition | 65.52 W |
| Supply | |
| Supply voltage range | 18 V DC ... 57 V DC (Ordinary locations) |
| 24 V DC ... 48 V DC (Hazardous locations) | |
| Nominal supply voltage | 24 V DC |
| 48 V DC | |
| Max. current consumption | 4.2 A |
| 2.73 A (24 V DC) | |
| 1.34 A (48 V DC) | |
| Power consumption | ≤ 75 W |
| Protective circuit | Reverse polarity protection |
| Supply | |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 20 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 (Non-certificated by UL) |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (with UL approval) | |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Identification | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D T4 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV (1 minute) |
| Signal | ± 2.2 kV (1 minute) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV |
| Signal | ± 1 kV (Data line, asymmetrical) |
| ± 2 kV (I/O cable on field side only, asymmetric) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Comments | Class A, industrial applications |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Comments | Class B, domain of use: residential and small commercial |
| Functionality | |
| Basic functions | PSE/Midspan, compliant with IEEE 802.3af, at |
| Item number | 2703008 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC351 |
| GTIN | 4055626462967 |
| Weight per piece (including packing) | 403 g |
| Weight per piece (excluding packing) | 251.2 g |
| Customs tariff number | 85044083 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170112 |
| ECLASS-15.0 | 19170112 |
ETIM
| ETIM 10.0 | EC001128 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15, 15(a), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | bbcb10db-1260-4b83-aa79-ec7a35c257d2 |
Compatible products
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CAT5 FLEX CONF/ - Network cable 2744843
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
FL ISOLATOR 100-M12 - Network isolator 2902985
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT6 PATCH 0,3 - Patch cable 2891181
-
FL CAT6 PATCH 0,5 - Patch cable 2891288
-
FL CAT6 PATCH 1,0 - Patch cable 2891385
-
FL CAT6 PATCH 1,5 - Patch cable 2891482
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
FL CAT6 PATCH 3,0 - Patch cable 2891686
-
FL CAT6 PATCH 5,0 - Patch cable 2891783
-
FL CAT6 PATCH 7,5 - Patch cable 2891880
-
FL CAT6 PATCH 10 - Patch cable 2891877
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
MICROFOX-SP - Diagonal cutter 1212488
-
VS-OE-OE-94F/... - Data cable 1417359
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Extended supply voltage range of 18 V DC ... 57 V DC, redundant
Extended temperature range of -40 °C ... +75 °C
Mounting on a DIN rail
10/100/1000 Mbps
Safe shield connection to ground potential
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates