The midspan injectors connect Ethernet devices without PoE (e.g., switches) to PoE-capable end devices (e.g., IP cameras). As power sourcing equipment (PSE), the injector supplies the required power to a powered device (PD) via the data cable. The injector and end device negotiate the electrical power requirements autonomously.
INJ 0300
-
Injector
1836811
PoE injector, 15 W, two RJ45 jacks, 10/100/1000 Mbps, supply 100 V AC ... 240 V AC, desktop or panel mounting
Product details
| Width | 65 mm |
| Height | 36 mm |
| Length | 1400 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color | black (RAL 9005) |
| Housing material | Plastic |
| Mounting type | Panel mounting |
| Basic functions | PSE/midspan, complies with IEEE 802.3af |
| Data: Power over Ethernet | |
| Serial transmission speed | 10/100/1000 Mbps |
| Connection method | RJ45 jack |
| No. of channels | 1 |
| Pin assignment | 1:1 |
| Transmission length | 100 m (including patch cables) |
| Output nominal voltage | 56 V DC (PoE) |
| Output power | 15 W |
| Data: Ethernet | |
| Connection method | RJ45 jack |
| Product type | Injector |
| Scope of supply | Supply line with connector E+F, 2 meters |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Functions | |
| Basic functions | PSE/midspan, complies with IEEE 802.3af |
| Security functions | |
| Basic functions | PSE/midspan, complies with IEEE 802.3af |
| Maximum power dissipation for nominal condition | 4.7 W |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Max. current consumption | 0.8 A (at 120 V AC) |
| 0.55 A (at 240 V AC) | |
| Power consumption | ≤ 36 W |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 90 % |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | cULus |
| Electromagnetic compatibility | FCC Part 15, Class B |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Comments | Class B, domain of use: residential and small commercial |
| Functionality | |
| Basic functions | PSE/midspan, complies with IEEE 802.3af |
| Item number | 1836811 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DNC351 |
| GTIN | 4067923478725 |
| Weight per piece (including packing) | 521.2 g |
| Weight per piece (excluding packing) | 423 g |
| Customs tariff number | 85044083 |
| Country of origin | VN |
ECLASS
| ECLASS-13.0 | 19170112 |
| ECLASS-15.0 | 19170112 |
ETIM
| ETIM 10.0 | EC001128 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
International approvals
Easy panel mounting
10/100/1000 Mbps
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates