IO-Link couplers Contactless power and data couplers are the wear-free and maintenance-free solution for supplying your devices with power and IO-Link data. Where conventional connection technology reaches its limits due to space and movement restrictions, vibrations, dust, dirt, rotation, and frequent contacting, contactless transmission enables wear-free communication.

IO-Link couplers

Your advantages

  • Contactless – no mechanical wear, no contamination, no misalignment during coupling
  • Flexible – in addition to power, IO-Link data or two digital signals can also be transmitted
  • Robust – IP68 stainless steel housing with M12 connections for use in demanding environments
  • Compact – M30 design for space-saving mounting
  • Compatible – can be used across manufacturers with all common IO-Link Class A devices
IO-Link couplers

IO-Link couplers – as easy as a plug-in connection

Contactless power and IO-Link transmission

The couplers transmit power (≤18 W) and IO-Link data (≤230.4 kbps) contact-free across an air gap of up to 7 mm. Power is transmitted inductively and also through non-metallic media, such as glass, plastic, and wood, which enables a wide range of applications.

Near-field communication via air gap does not require frequency planning or wireless technology expertise. The IO-Link couplers can be used across manufacturers with all common IO-Link Class A devices. Furthermore, the devices do not need to be configured and are as easy to use as a plug-in connection.

Your advantage: Replace wear-prone plug-in connections and slip rings in industrial applications and minimize costly outages.

IO-Link couplers

IO-Link couplers in use

High degree of mounting freedom with flexible proximity options

In contrast to standard connector solutions, the IO-Link couplers can be positioned to face each other from any direction, and even rotating in relation to each other. Furthermore, the couplers do not need to be position precisely opposite each other, but can face each other with an offset, or at a tangential angle.

Your advantage: Reduced degree of precision required for the mechanical movement of two independent system parts.

Connectivity for future-proof automation

Contactless power and data couplers supply your devices with power and data. The IO-Link couplers are easily integrated between an IO-Link master and an IO-Link device and are ready for immediate use. With the standardized IO-Link interface, the couplers can be used with all common IO-Link Class A devices.

IO-Link coupler topology

Contactless power and data transmission in the near-field range