Connector set for standard applications for use with BASE-MSTB/D37M/16CH/EX VIP I/O marshalling base element with screw connection.
Signal marshalling for universal I/O systems
Design your universal marshalling with our flexible I/O marshalling system: VIP I/O marshalling. The system combines signal marshalling and processing in a controller-independent solution for your universal I/O system. Pluggable input/output accessories with various interface functions enable universal configuration of individual channels. How universal marshalling should be: consistent from the field to the control level.
Connector set for standard applications for use with BASE-MSTB/D37M/16CH/EX VIP I/O marshalling base element with screw connection.
Plug kit for use with VIP/MSTB/D50M/BASE..., screw connections
Relay module for VIP I/O-Marshalling base elements. For the electrically isolated coupling of 120 V AC field devices to digital inputs. Integrated fuse and fuse failure indication.
Relay module for VIP I/O-Marshalling base elements. For the electrically isolated coupling of 230 V AC field devices to digital inputs. Integrated fuse and fuse failure indication.
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 20.0 m long
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 2.0 m long
Relay module for VIP I/O-Marshalling base elements. For switching 120 V AC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact or N/C contact can be used.
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 0.5 m long
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 8.0 m long
Your advantages
- Shorter project duration with a consistent Universal I/O approach
- Changes to the I/O assignment are possible in every project phase with plug-in IOAs
- Lower number of control cabinets, because additional marshalling cabinets are not necessary
- Reduced wiring effort with various system cabling solutions for connection to distributed control systems (DCS)
- Easy migration into existing systems by reducing downtimes during retrofit work
The flexible I/O marshalling system for your universal marshalling
Topology comparison of classic and Universal I/O wiring
Universal marshalling from the field to the controller
The flexible I/O marshalling system VIP I/O marshalling is the compact combination of system cabling, interface, and marshalling in a single module.
- System cabling: Cabling to Universal I/O platforms
- Interfaces: flexible assembly with analog and digital input-output accessories (IOAs), such as signal conditioners, measuring transducers, and relays
- Marshalling: connection with field devices and signal marshalling
The interface functions for your universal marshalling
The flexible pluggable input-output accessories (IOAs) are devices with various electrical functions for signal processing: Universal marshalling from the field to the controller.
The following IOAs are available:
- Passive modules
- Relays
- Safety relays
- Signal conditioners
- Measuring transducers
- Fuse modules
- Special functions