The stable, vibration-proof aluminum carrier has a profile for accommodating standard DIN rail devices. In addition, the termination PCB is mechanically decoupled.
Cable set for signal transmission and power supply on the Termination Carrier for modules from the MACX Analog Ex series. Connection of terminal points 3.1 and 3.2 (signal transmission) as well as 1.1 and 1.2 (power supply) to the signal PCB via a 4-pos. PTSM connector.