Safety relay for SIL 3 high-demand and low-demand applications, also approved in accordance with EN 50156, DNV, and EN ISO 13849, emergency stop and safety door monitoring, 1-channel, 2 enabling current paths, 1 signal contact, plug-in screw terminal blocks, width: 22.5 mm
Safety relays
Our TÜV-certified safety relays with force-guided contacts provide maximum safety for one to three fixed safety functions. Depending on space requirements, highly compact designs starting at just 6 mm are available.
Safety relay for emergency stop, safety doors, and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, 1 signaling current path, US = 24 ... 230 V AC/DC, plug-in screw terminal block
Safety relay for emergency stop and safety door up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, single-channel operation, 4 enabling current paths, US = 24 V DC, plug-in screw terminal blocks
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e (EN ISO 13849), one- or two-channel operation, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with dropout delay of 0.2 s ... 300 s, plug-in screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 1- or 2-channel operation, 8 enabling current paths, US = 24 V DC, plug-in screw terminal block
Safety relay for emergency stop, safety doors, and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, US = 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety door up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, single-channel operation, 3 enabling current paths, nominal input voltage of 230 V AC, plug-in screw terminal blocks
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 2 N/O contacts with a dropout delay of 0.1 s ... 30 s, plug-in screw connection terminal block
New products
Safety relays for maximum safety of machinery The safety relay families from Phoenix Contact
Safety relays from Phoenix Contact monitor safety-relevant functions in machines and systems, from emergency stop monitoring through to safe door monitoring.
Our product families are designed to meet different requirements, from space-saving 6 mm relays through to multifunctional safety modules – for maximum safety, high reliability, and optimum integration into modern automation structures.
Safety relays from an overall width of 6 mm
Highly compact PSRmini safety relays Maximum safety in the smallest space
PSRmini is the narrowest safety relay family on the market and ideal when every millimeter counts in the control cabinet. Despite their extremely compact design, the devices deliver maximum safety and performance.
Why PSRmini?
- World's narrowest safety relay with an overall width of 6 mm
- Ideal for compact machines and modular concepts
- Force-guided contacts for maximum reliability
- No configuration necessary – can be used immediately
Ideal for:
OEMs who need to save space and still guarantee maximum safety.
Compact safety relays from an overall width of 12.5 mm
Compact PSRcompact safety relays Compact standard solution for robust industrial applications
PSRcompact is the new, economical generation of our safety relays. The devices combine robust technology, compact designs, and a clearly structured portfolio of functions – ideal for standard applications with a focus on efficiency.
Your advantages:
- Compact 12.5 mm … 22.5 mm overall width
- Versions for emergency stop, safety door, interlock, two-hand operation
- Robust design, extended temperature range
- Ideal replacement for older safety relays as part of retrofits
Ideal for:
Machine manufacturers looking for an economical, robust, and quick-to-integrate solution.
Multifunctional safety relays with up to four adjustable safety functions
PSRuni multifunctional safety relays Safety relay with flexible configuration
PSRuni is the most flexible family in the portfolio: one safety relay for multiple functions – with free configurability and a high degree of variability. The devices thus close the gap between classic safety relays and modular safety systems.
Why PSRuni?
- Multiple safety functions in one device
- Reduced variety of items
- Two configuration methods: directly on the device or via software
- High adaptability – ideal for flexible machine concepts
Ideal for:
Applications in which one relay is to take on several safety tasks.
Safety relays with a market-standard design
PSRclassic conventional safety relays Proven safety technology for established machines
PSRclassic is the rich-in-tradition, robust, and widely available product family for classic safety functions. It features a wide range of functions and is in use in millions of applications.
Strengths at a glance:
- Wide range of standard functions
- Robust, durable technology
- Ideal for existing machines and classic safety architectures
- Broad range of options without configuration
Ideal for:
Companies that rely on proven technologies and maximum compatibility.
Your advantages with safety relays from Phoenix Contact
- Maximum safety: solutions up to SIL 3/PL e
- High availability: durable, force-guided relays
- Easy integration: compatible with all common automation systems
- Time-saving: tool-free wiring and intuitive diagnostics
- Modular portfolio: PSRmini, PSRclassic, and PSRcompact for any application
Phoenix Contact functional safety portfolio
Perfectly integrated into modern automation systems
Safety relays from Phoenix Contact can be integrated seamlessly into control cabinet and field installations and offer reliable interaction with solutions such as:
- Safe sensors
- Contactors and miniature circuit breakers
- Modular safety systems
- PLCnext Control
FAQs
What are safety relays and what are they used for?
Safety relays are certified switching devices that reliably monitor safety-critical processes. They detect signals from safety equipment such as emergency stop buttons, safety doors, light grids, and two-hand control switches, and switch machines off quickly and safely.
Typical functions:
- Emergency stop monitoring
- Safety door monitoring
- Two-hand operation
- Zero-speed monitoring
- Muting and operating mode selection
- Safe motion monitoring and safe movement monitoring
Phoenix Contact has a broad portfolio of safety relays for applications up to PL e/SIL 3.