HC-STA-B06-HLFS-1STM20-EL/...
-
Housing
1372645
Sleeve housing B6, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M20, height: 52 mm, cable gland: none, with choice of powder coating color
Product details
General | powder-coated and color version of item 1412570 HC-STA-B06-HLFS-1STM20-EL-AL |
General | For contact inserts HC-B6, BB10, DD24, M |
Product type | Housing with locking latch |
Housing type | Sleeve housing |
Application | Standard |
Design | B6 |
Type of locking | for single locking latch |
No. of cable outlets | 1 |
Type of the screw connection | 1x M20 |
Cable outlet | lateral |
Dimensional drawing |
|
Width | 44 mm |
Height | 52 mm |
Length | 60 mm |
Color | black (RAL 9005) |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1372645 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ##### |
Product key | AF7APB |
Weight per piece (including packing) | 117.1 g |
Weight per piece (excluding packing) | 117 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
HC-B06-HCWS-PLR-BK - Protective cover 1346525
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates