IP65 panel PC (PPC) with 7-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 64 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
Panel PCs
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.
IP65 panel PC (PPC) with 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 128 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
Hygiene PPC with 60.5 cm/23.8" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.
Hygiene PPC 43.9 cm/17.3" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.
IP65-rated, panel PC (PPC) with a resistive touch screen including the powerful Intel® Core™ i5-7442EQ quad-core processor with 8 GB of RAM, M.2 mass storage, and optional wireless connectivity
The advantages of our Panel PCs
- Suitable for every system with display sizes from 7″ to 21″
- Latest generation projective capacitive touch screens for precise touch point detection in industrial environments: wet and humid environments and glove operation supported
- Processor performance suited to the application thanks to powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- High system availability with the industrial-grade fan-free design and the absence of moving parts
- Flexible extension with optional extension cards, such as additional Ethernet ports
- Secure hardware option with TPM 2.0