The WIN11 IoT Enterprise LTSC 2024 USB VALUE kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I55, I56), 1376798 VL3 PPC (I55, I56), 2400063 BL RACKMOUNT 2U (I58), 2400064 BL RACKMOUNT 4U (I58)
Box PCs
Our compact box PCs are designed for a wide range of automation tasks - from simple data acquisition to complex IoT and edge applications. With DIN rail or wall mounting, you can benefit from a particularly robust and space-saving design. Due to their scalable performance and the wide range of interfaces, our embedded PCs provide the appropriate IPC solution for practically every industry and application.
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 128 GB M.2 SSD, 2x COM ports, and Windows 10 Enterprise 2019 LTSC operating system
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Atom® E3940 processor with 128 GB eMMC and Windows 10 Enterprise 2019 LTSC operating system.
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor, 32 GB eMMC mass storage, open M.2 slot, and 2x COM ports
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 64 GB M.2 SSD, 2x COM ports, and Windows 10 Enterprise 2019 LTSC operating system
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Atom® E3940 processor
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 128 GB M.2 SSD, 2x COM ports, Windows 10 Enterprise 2019 LTSC operating system, and a Trusted Platform Module (TPM)
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 64 GB M.2 SSD, 2x COM ports, Windows 10 Enterprise 2019 LTSC operating system, and a Trusted Platform Module (TPM)
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Atom® E3940 processor with 64 GB eMMC
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor, 32 GB eMMC mass storage
The advantages of our Box PCs
- High system availability in a compact design with the industrial-grade fan-free design and no moving parts
- Versatile use with various mounting options, for example on the DIN rail
- Processor performance suited to the application thanks to the powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- Flexible extension via optional extension cards and PCIe slots
- Secure hardware option with TPM 2.0