UT 4-PE/L-DIO/L-R P/P
   - 
  Component terminal block
    
      3046834
      
      
    
  
      Component terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 0.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Ground terminal block | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 1.02 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 4 mm² | 
| Rated cross section AWG | 10 | 
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Note | Please observe the current carrying capacity of the DIN rails. | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 9 mm | 
| Internal cylindrical gage | A4 | 
| Conductor cross-section rigid | 0.14 mm² ... 6 mm² | 
| Cross section AWG | 26 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.14 mm² ... 6 mm² | 
| Conductor cross-section, flexible [AWG] | 26 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 4 mm² | 
| Nominal current | 0.5 A | 
| Maximum load current | 0.5 A | 
| Nominal voltage | 500 V | 
| Nominal cross section | 4 mm² | 
| Width | 6.2 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 3046834 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BE1 | 
| Product key | BE1124 | 
| GTIN | 4046356416252 | 
| Weight per piece (including packing) | 21.3 g | 
| Weight per piece (excluding packing) | 21.3 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
ETIM
| ETIM 8.0 | EC000903 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBS 3-6 - Plug-in bridge 3030242
- 
    
      FBS 4-6 - Plug-in bridge 3030255
- 
    
      FBS 5-6 - Plug-in bridge 3030349
- 
    
      FBS 6-6 - Plug-in bridge 1008238
- 
    
      FBS 10-6 - Plug-in bridge 3030271
- 
    
      FBS 20-6 - Plug-in bridge 3030365
- 
    
      FBS 50-6 - Plug-in bridge 3032224
- 
    
      FBSR 2-6 - Plug-in bridge 3033715
- 
    
      FBSR 3-6 - Plug-in bridge 3001594
- 
    
      FBSR 4-6 - Plug-in bridge 3001595
- 
    
      FBSR 5-6 - Plug-in bridge 3001596
- 
    
      FBSR 10-6 - Plug-in bridge 3033716
- 
    
      FBSRH 2-6 - Short-circuit connector 3033812
- 
    
      FBS 2-6 BU - Plug-in bridge 3036932
- 
    
      FBS 3-6 BU - Plug-in bridge 3036945
- 
    
      FBS 4-6 BU - Plug-in bridge 3036958
- 
    
      FBS 5-6 BU - Plug-in bridge 3036961
- 
    
      FBS 10-6 BU - Plug-in bridge 3032198
- 
    
      FBS 20-6 BU - Plug-in bridge 3032208
- 
    
      FBS 50-6 BU - Plug-in bridge 3032211
- 
    
      D-UT 2,5/4-TWIN - End cover 3047141
- 
    
      PAI-4 - Test adapter 3030925
- 
    
      PS-6 - Test plug 3030996
- 
    
      ZB 6:UNBEDRUCKT - Zack marker strip 1051003
- 
    
      ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
- 
    
      ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
- 
    
      ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
- 
    
      MPS-MT - Test plug 0201744
- 
    
      MPS-IH WH - Insulating sleeve 0201663
- 
    
      MPS-IH RD - Insulating sleeve 0201676
- 
    
      MPS-IH GN - Insulating sleeve 0201702
- 
    
      MPS-IH BK - Insulating sleeve 0201731
- 
    
      D-UT 2,5/4-TWIN BU - End cover 3047142
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
- 
    
      SZG 0,6X3,5 VDE - Screwdriver 1205121
- 
    
      B-STIFT - Marker pen 1051993
- 
    
      X-PEN 0,35 - Marker pen 0811228
- 
    
      SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates