EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 28 - 12 | ||
C | ||||
150 V | 18 A | 28 - 12 | ||
D | ||||
300 V | 10 A | 28 - 12 |
Installation protective conductor terminal block, nom. voltage: 24 V, nominal current: 18 A, number of connections: 5, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
General | |
Note | Current and voltage are determined by the resistance and the light indicator. |
Product type | Sensor/actuator terminal block |
Number of connections | 5 |
Number of rows | 3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated insulation voltage | 250 V |
Rated surge voltage | 4 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 5 |
Nominal cross section | 2.5 mm² |
Connection method | Spring-cage connection |
Note | Please observe the current carrying capacity of the DIN rails. |
Stripping length | 8 mm ... 10 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Conductor cross-section rigid | 0.08 mm² ... 4 mm² |
Cross section AWG | 28 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.08 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 28 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² |
Nominal current | 18 A |
Nominal voltage | 24 V (Light indicator, red) |
Nominal cross section | 2.5 mm² |
Component type | Resistance TK 50 M |
Width | 5.2 mm |
End cover width | 2.2 mm |
Height | 92.3 mm |
Depth on NS 35/7,5 | 44.5 mm |
Depth on NS 35/15 | 52 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 4.8 kV |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.5 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Attachment on the carrier | |
Result | Test passed |
Oscillation/broadband noise | |
Specification | EN 50155:2021 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3209170 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2 |
Product key | BE2118 |
GTIN | 4046356143479 |
Weight per piece (including packing) | 14.507 g |
Weight per piece (excluding packing) | 14.507 g |
Customs tariff number | 85369010 |
Country of origin | TR |
ECLASS-13.0 | 27250112 |
ECLASS-15.0 | 27250112 |
ETIM 9.0 | EC000900 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |