The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

ST 16-PE - Spring-cage protective conductor terminal block
3036165

Spring-cage protective conductor terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 16 mm2, cross section: 0.2 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products