VIP-PA-PWR/36XOE/ 3,0M/1756
-
Front adapter
1586542
VIP VARIOFACE front adapter, with assembled shielded round cable for ControlLogix® 1756 I/O, 1 x 36 single wires can be connected
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | 250 V AC/DC |
Max. permissible current | 3 A (per single wire at 60°C) |
4 A (per single wire at 40°C) | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB16D |
1756-IB16I | |
1756-IB32 | |
1756-IF16 | |
1756-IF8 | |
1756-IF8I | |
1756-IRT8I | |
1756-OB16D | |
1756-OB16I | |
1756-OB32 | |
1756-HSC | |
1756-IA16I | |
1756-IA32 | |
1756-IB16IF | |
1756-IB16ISOE | |
1756-IF16H | |
1756-IF4FXOF2F | |
1756-IF8H | |
1756-IF8IH | |
1756-IH16I | |
1756-IH16ISOE | |
1756-IM16I | |
1756-IR12 | |
1756-IT16 | |
1756-IV32 | |
1756-LSC8XIB8I | |
1756-OA16I | |
1756-OB16IEF | |
1756-OB16IEFS | |
1756-OB16IS | |
1756-OB8EI | |
1756-OF8I | |
1756-OF8IH | |
1756-OH8I | |
1756-OV32E | |
1756-OW16I | |
1756-OX8I | |
1756-IF16IH |
Controller level | |
Connection method | Plug-in connection |
Note | Can be plugged onto 36-pos. I/O modules |
Field level | |
Connection method | Single wires |
Number of connections | 36 |
Number of positions | 1 |
Note | The wires are marked and fitted with ferrules |
Cable | |
Length | 3 mm |
Number of positions | 36 |
Shielded | yes |
Conductor type | Assembled shielded round cable |
AWG signal line | 18 |
Conductor cross section | 36x 0.82 mm² |
Wire diameter incl. insulation | 1.7 mm ±0.0254 |
External cable diameter | 15.88 mm ±0.3 mm |
Outer sheath, material | PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 40 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 109.5 mm |
Smallest bending radius, movable installation | 156.2 mm |
Halogen-free | no |
Flame resistance | UL VW-1 |
CSA FT-1 | |
1X1.0 [PVC] | |
Cable type | 1X1.0 [PVC] |
Cable type | Front adapter with cable and 36 open cable ends |
Color code: Single-core wire | |
black | ControlLogix plug (1) = () |
brown | ControlLogix plug (2) = () |
red | ControlLogix plug (3) = () |
orange | ControlLogix plug (4) = () |
yellow | ControlLogix plug (5) = () |
green | ControlLogix plug (6) = () |
blue | ControlLogix plug (7) = () |
violet | ControlLogix plug (8) = () |
gray | ControlLogix plug (9) = () |
white | ControlLogix plug (10) = () |
white-black | ControlLogix plug (11) = () |
white-brown | ControlLogix plug (12) = () |
white-red | ControlLogix plug (13) = () |
white-orange | ControlLogix plug (14) = () |
white-yellow | ControlLogix plug (15) = () |
white-green | ControlLogix plug (16) = () |
white-blue | ControlLogix plug (17) = () |
white-violet | ControlLogix plug (18) = () |
white-gray | ControlLogix plug (19) = () |
brown-black | ControlLogix plug (20) = () |
brown-red | ControlLogix plug (21) = () |
brown-orange | ControlLogix plug (22) = () |
brown-yellow | ControlLogix plug (23) = () |
brown-green | ControlLogix plug (24) = () |
brown-blue | ControlLogix plug (25) = () |
brown-violet | ControlLogix plug (26) = () |
brown-gray | ControlLogix plug (27) = () |
brown-white | ControlLogix plug (28) = () |
green-black | ControlLogix plug (29) = () |
green-brown | ControlLogix plug (30) = () |
green-red | ControlLogix plug (31) = () |
green-orange | ControlLogix plug (32) = () |
green-blue | ControlLogix plug (33) = () |
green-violet | ControlLogix plug (34) = () |
green-gray | ControlLogix plug (35) = () |
green-white | ControlLogix plug (36) = () |
Ambient conditions | |
Degree of protection (IP20) | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | < 2000 m |
UL data | |
Max. permissible relative humidity (operation) | < 95 % |
Standards/regulations | UL 61010-2-201 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 1586542 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK232R |
GTIN | 4067923141483 |
Weight per piece (including packing) | 1,599 g |
Weight per piece (excluding packing) | 1,592 g |
Customs tariff number | 85444290 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27242292 |
ECLASS-15.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
KME - Cable marker carrier 0807083
-
UT 2,5 - Feed-through terminal block 3044076
-
PT 1,5/S - Feed-through terminal block 3208100
-
PT 2,5 - Feed-through terminal block 3209510
-
ST 1,5 - Feed-through terminal block 3031076
-
ST 2,5 - Feed-through terminal block 3031212
-
QTC 1,5 - Feed-through terminal block 3205019
-
QTC 2,5 - Feed-through terminal block 3206416
-
UTTB 2,5 - Double-level terminal block 3044636
-
PTTB 1,5/S - Double-level terminal block 3208511
-
PTTB 2,5 - Double-level terminal block 3210567
-
STTB 1,5 - Double-level spring-cage terminal block 3031157
-
STTB 2,5 - Double-level spring-cage terminal block 3031270
-
QTTCB 1,5 - Double-level terminal block 3205116
-
UT 2,5-TWIN - Feed-through terminal block 3044513
-
PT 1,5/S-TWIN - Feed-through terminal block 3208155
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
ST 1,5-TWIN - Feed-through terminal block 3031128
-
ST 2,5-TWIN - Feed-through terminal block 3031241
-
QTC 1,5-TWIN - Feed-through terminal block 3205048
-
QTC 2,5-TWIN - Feed-through terminal block 3206445
-
UT 2,5-MT - Knife-disconnect terminal block 3046362
-
PT 2,5-MT - Knife-disconnect terminal block 3210156
-
ST 2,5-MT - Knife-disconnect terminal block 3036343
-
QTC 1,5-MT - Knife-disconnect terminal block 3205103
-
QTC 2,5-MT - Knife-disconnect terminal block 3206487
-
SF-SL 1,0X5,5-150 - Screwdriver 1212552
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
Your advantages
Individual I/O modules lock to the controller for connection security
Integrated lever aids in removal from I/O card
Marking label can be attached
1:1 connection
Open end at one end
Individual wire marking: 1, 2, 3, 4, etc.
Individual wires fitted with ferrules
Shield connection: UL Type AWM, Style 1007 18 AWG (0.82 mm²) cable, black, 0.5 m length
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates