FLKM 50-PA/PT/DIO/S7-1500
-
Front adapter
2907384
VARIOFACE front adapter with Push-in connection, for SIMATIC® S7-1500 digital 35 mm modules, 1x 32 channels can be connected.
Product details
| Product type | Front adapter |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 50 V DC |
| Nominal operating mode | 100% operating factor |
| Current (Per path) | ≤ 1 A |
| Current () | ≤ 2 A |
| Current (Total current) | ≤ 12 A (When supplying via the front adapter) |
| Rated surge voltage | 0.5 kV |
| Supported controller: SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7521-1BL00-0AB0 |
| 6ES7522-1BL00-0AB0 | |
| 6ES7522-1BL01-0AB0 | |
| Field level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Supply | |
| Connection method | Push-in connection |
| Item dimensions | |
| Width | 29.8 mm |
| Height | 130.4 mm |
| Depth | 68.78 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Standards/regulations | IEC 61131-2 |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2907384 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2 |
| Product key | DK231S |
| GTIN | 4055626256610 |
| Weight per piece (including packing) | 82.6 g |
| Weight per piece (excluding packing) | 83.7 g |
| Customs tariff number | 85369010 |
| Country of origin | RO |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VIP-2/SC/FLK50/PLC - Passive module 2315227
-
VIP-2/PT/FLK50/PLC - Passive module 2903803
-
VIP-2/SC/FLK50/LED/PLC - Passive module 2322252
-
VIP-2/PT/FLK50/LED/PLC - Passive module 2904280
-
FLKMS 50/32IM/LA/PLC - Passive module 2284510
-
VIP-2/SC/FLK14/PLC - Passive module 2315214
-
VIP-2/PT/FLK14/PLC - Passive module 2903801
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8L/FLK14/OUT - System connection 2299660
-
FLKM 50/KDS3-MT/PPA/S7-1500 - Termination board 2909893
-
FLK 50/EZ-DR/ 50/KONFEK - Cable 2289065
-
FLK 50/EZ-DR/ 100/KONFEK - Cable 2289078
-
FLK 50/EZ-DR/ 150/KONFEK - Cable 2289081
-
FLK 50/EZ-DR/ 200/KONFEK - Cable 2289094
-
FLK 50/EZ-DR/ 250/KONFEK - Cable 2289104
-
FLK 50/EZ-DR/ 300/KONFEK - Cable 2289117
-
FLK 50/EZ-DR/ 400/KONFEK - Cable 2289133
-
FLK 50/EZ-DR/ 500/KONFEK - Cable 2289586
-
FLK 50/EZ-DR/ 600/KONFEK - Cable 2289609
-
FLK 50/EZ-DR/ 800/KONFEK - Cable 2289641
-
FLK 50/EZ-DR/1000/KONFEK - Cable 2289683
-
FLK 50/EZ-DR/ 50/KONFEK/S - Cable 2299097
-
FLK 50/EZ-DR/ 100/KONFEK/S - Cable 2299107
-
FLK 50/EZ-DR/ 150/KONFEK/S - Cable 2299110
-
FLK 50/EZ-DR/ 200/KONFEK/S - Cable 2299123
-
FLK 50/EZ-DR/ 300/KONFEK/S - Cable 2299136
-
FLK 50/EZ-DR/ 400/KONFEK/S - Cable 2299149
-
FLK 50/EZ-DR/ 600/KONFEK/S - Cable 2299152
-
FLK 50/EZ-DR/1000/KONFEK/S - Cable 2299178
-
CABLE-FLK50/0,14/HF/ 1,0M - Cable 2314147
-
CABLE-FLK50/0,14/HF/ 2,0M - Cable 2314163
-
CABLE-FLK50/0,14/HF/ 3,0M - Cable 2314189
-
CABLE-FLK50/0,14/HF/10,0M - Cable 2314244
-
CABLE-FLK50-0,14-HF/... - Cable 2314257
-
FLK 50/4X14/EZ-DR/ 50/KONFEK - Cable 2296689
-
FLK 50/4X14/EZ-DR/ 100/KONFEK - Cable 2296692
-
FLK 50/4X14/EZ-DR/ 150/KONFEK - Cable 2296702
-
FLK 50/4X14/EZ-DR/ 200/KONFEK - Cable 2296715
-
FLK 50/4X14/EZ-DR/ 250/KONFEK - Cable 2305402
-
FLK 50/4X14/EZ-DR/ 300/KONFEK - Cable 2296728
-
FLK 50/4X14/EZ-DR/ 400/KONFEK - Cable 2296731
-
FLK 50/4X14/EZ-DR/ 600/KONFEK - Cable 2296744
-
FLK 50/4X14/EZ-DR/1000/KONFEK - Cable 2296773
-
FLK 50-4X14-EZ-DR ... - Cable 2302405
-
FLK 50-4X14-EZ-DR-S ... - Cable 2302447
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates