FLKM 50/KDS3-MT/PPA/S7-1500
-
Termination board
2909893
VARIOFACE termination board for Siemens SIMATIC® S7-1500, with SIMATIC®-specific marking (1-40), knife-disconnect terminal block, and test pick-off
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| No. of channels | 8 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A |
| Current (Terminal block 9, 10, 19, 20, 29, 30, 39, 40) | ≤ 2 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7531-7KF00-0AB0 |
| 6ES7531-7MH00-0AB0 | |
| 6ES7531-7NF00-0AB0 | |
| 6ES7531-7NF10-0AB0 | |
| 6ES7531-7PF00-0AB0 | |
| 6ES7532-5HF00-0AB0 | |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Screw connection with disconnect knife |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of positions | 40 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| 0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5.08 mm |
| Connection 3 (field level) | |
| Connection method | Test socket |
| Number of positions | 40 |
| Status display present | no |
| Item dimensions | |
| Width | 213.45 mm |
| Height | 77 mm |
| Depth | 52.29 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2909893 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK218S |
| GTIN | 4055626407876 |
| Weight per piece (including packing) | 490 g |
| Weight per piece (excluding packing) | 490 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 671d311e-8e07-45ca-8891-41127799a6eb |
Compatible products
-
FLKM 50-PA/AN/S7-1500 - Front adapter 2907386
-
FLK 50/EZ-DR/ 50/KONFEK - Cable 2289065
-
FLK 50/EZ-DR/ 100/KONFEK - Cable 2289078
-
FLK 50/EZ-DR/ 150/KONFEK - Cable 2289081
-
FLK 50/EZ-DR/ 200/KONFEK - Cable 2289094
-
FLK 50/EZ-DR/ 250/KONFEK - Cable 2289104
-
FLK 50/EZ-DR/ 300/KONFEK - Cable 2289117
-
FLK 50/EZ-DR/ 400/KONFEK - Cable 2289133
-
FLK 50/EZ-DR/ 500/KONFEK - Cable 2289586
-
FLK 50/EZ-DR/ 600/KONFEK - Cable 2289609
-
FLK 50/EZ-DR/ 800/KONFEK - Cable 2289641
-
FLK 50/EZ-DR/1000/KONFEK - Cable 2289683
-
FLK 50/EZ-DR/ 50/KONFEK/S - Cable 2299097
-
FLK 50/EZ-DR/ 200/KONFEK/S - Cable 2299123
-
FLK 50/EZ-DR/ 300/KONFEK/S - Cable 2299136
-
FLK 50/EZ-DR/ 400/KONFEK/S - Cable 2299149
-
FLK 50/EZ-DR/ 600/KONFEK/S - Cable 2299152
-
CABLE-FLK50/0,14/HF/ 1,0M - Cable 2314147
-
CABLE-FLK50/0,14/HF/ 2,0M - Cable 2314163
-
CABLE-FLK50/0,14/HF/ 3,0M - Cable 2314189
-
CABLE-FLK50/0,14/HF/10,0M - Cable 2314244
-
CABLE-FLK50-0,14-HF/... - Cable 2314257
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates