cUL Recognized
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 1 A | |||
UL Recognized
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 1 A | |||
V8 adapter for 8 x PLC-INTERFACE (14 mm), controller: PLC system cabling of output cards, connection 1: IDC/FLK pin strip 1x 14-position, connection 2: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), connection 3: Screw connection 1x 2-position, number of channels: 8, control logic: positive switching
| Product type | Interface module |
| Product family | PLC-INTERFACE |
| Number of positions | 14 |
| No. of channels | 8 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage range | 18 V DC ... 33.6 V DC |
| Current (per branch) | ≤ 1 A |
| Current (Power supply) | ≤ 3 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller: SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7522-1BH00-0AB0 |
| 6ES7522-1BH01-0AB0 | |
| 6ES7522-1BL00-0AB0 | |
| 6ES7522-1BL01-0AB0 | |
| 6ES7522-1BP00-0AA0 | |
| Supported controller: SIEMENS S7-400 | |
| Suitable I/O card | 6ES7422-1BL00-0AA0 |
| 6ES7422-1BL00-0AA0 | |
| Supported controller: ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-OB32 |
| 1756-OB16E | |
| Supported controller: ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN |
| Supported controller: ALLEN-BRADLEY SLC 500 | |
| Suitable I/O card | 1746 OB 32 |
| Supported controller: HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-ODD 321 |
| Supported controller: MITSUBISHI MELSEC Q | |
| Suitable I/O card | QY81P |
| QY82P | |
| Supported controller: SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | CPU 313C-2DP |
| CPU 314C-2DP | |
| CPU 314C-2PtP | |
| 6ES7322-1BH01-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7323-1BH01-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| CPU 313C | |
| CPU 313C-2PtP | |
| Supported controller: ABB S800 I/O | |
| Suitable I/O card | DO810 |
| DO840 | |
| Supported controller: EMERSON DeltaV | |
| Suitable I/O card | VE4002S1T1B3 |
| VE4002S1T2B3 | |
| VE4002S1T2B3 Series 2 | |
| VE4002S1T2B6 | |
| Supported controller: GE-FANUC RX3i | |
| Suitable I/O card | IC694MDL754 |
| Supported controller: MITSUBISHI MELSEC L | |
| Suitable I/O card | LY41PT1P |
| LY42PT1P | |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Plug-in connection |
| Note | Can be snapped onto 8x PLC-INTERFACE terminals |
| Connection 3 (supply) | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 1 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5 mm |
| Status display present | yes |
| Operating voltage display | Green LED |
| Item dimensions | |
| Width | 112.3 mm |
| Height | 41 mm |
| Depth | 56.17 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide 6.6 green |
| Ambient conditions | |
| Degree of protection (Module) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D T4 |
| UL, Canada | |
| Identification | Class I, Zone 2, Ex ec IIC Gc T4 X |
| UL, USA | |
| Identification | Class I, Zone 2, AEx ec IIC T4 |
| Shipbuilding approval | |
| Certificate | TAE0000196 |
| Shipbuilding data | |
| Temperature | D |
| Humidity | A |
| Vibration | C |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-on assembly |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2299660 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2 |
| Product key | DK21D1 |
| GTIN | 4017918893163 |
| Weight per piece (including packing) | 124.2 g |
| Weight per piece (excluding packing) | 122.8 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
| ETIM 10.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 1 A | |||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 1 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | d7a11033-ba32-4e15-a567-c939ad713689 |