SACC-CI-M12FSX-8CON-L180 TOR32X
-
Contact carrier
1237402
Contact carrier, Ethernet CAT6A, 8-position, Socket, straight, M12, X-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Product type | Contact insert |
| Application | Data |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Seal present | no |
| Shielded | yes |
| Coding | X |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact resistance | < 5 mΩ |
| Insulation resistance | > 100 MΩ |
| Nominal voltage UN | 50 V AC |
| 60 V DC | |
| Nominal current IN | 0.5 A |
| Transmission characteristics (category) | CAT6A |
| Connection method | THR solder connection |
| Signal type/category | Ethernet CAT6A |
| Material Contact carrier | PA 6T/66 |
| Material Contact | CuZn |
| Material Contact surface | Ni/Au |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | X |
| Signal type/category | Ethernet CAT6A |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection | IP67 (correctly plugged in and locked) |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 90 °C |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-109 |
| Type of packaging | Belt |
| Delivery state | with assembly pad |
| Item number | 1237402 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | AB |
| Product key | ABQAGT |
| GTIN | 4063151458515 |
| Weight per piece (including packing) | 7.16 g |
| Weight per piece (excluding packing) | 3.337 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440223 |
| ECLASS-15.0 | 27440223 |
ETIM
| ETIM 10.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-DSIV-M12-NUTX - Housing screw connection 1239107
-
SACC-M12-SCO NUT L 90X - Housing screw connection 1237409
-
SACC-BP-F-M12/M15-6-THRX - Housing screw connection 1239056
-
SACC-BP-F-M12/M15-7-THRX - Housing screw connection 1239055
-
SACC-BP-F-M12/M15-6-THR SCOX - Housing screw connection 1239057
-
SACC-BP-F-M12/M15-7-THR SCOX - Housing screw connection 1237398
-
SACC-BP-F-M12/THR-1,0/1,8-9TIP - Housing screw connection 1419630
-
SACC-BP-F-M12/THR-1,7/2,5-9TIP - Housing screw connection 1419631
-
SACC-BP-F-M12/THR-2,4/3,2-9TIP - Housing screw connection 1419633
-
SACC-BP-F-M12/THR-3,1/3,9-9TIP - Housing screw connection 1419634
-
SACC-M12 NUT PRESSX - Housing screw connection 1237410
-
SACC-DSIV-M12-NUT-9 THRX - Housing screw connection 1239181
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
Your advantages
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates