CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 50 A | 16 - 8 | ||
| C | ||||
| 600 V | 50 A | 16 - 8 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 45 A | 16 - 8 | ||
| C | ||||
| 600 V | 45 A | 16 - 8 | ||
| F | ||||
| 600 V | 45 A | 16 - 8 | ||
| D | ||||
| 600 V | 5 A | 16 - 8 | ||