PTFIX CUS
-
Distribution block
1106547/HXM2YZUF
Distribution block, configurable, connection method: Push-in connection
Product details
| Product type | Distributor terminal block |
| Maximum power dissipation for nominal condition | 0 W |
| Connection method | Push-in connection |
| Mechanical data | |
| Open side panel | No |
| Item number | 1106547/HXM2YZUF |
| Packing unit | 16 pc |
| Minimum order quantity | 16 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | BEA911 |
| Weight per piece (including packing) | 38 g |
| Weight per piece (excluding packing) | 38 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250190 |
| ECLASS-15.0 | 27250190 |
ETIM
| ETIM 9.0 | EC002848 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
Compatible products
-
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
SK 5/3,8:FORTL.ZAHLEN - Marker card 0804183
-
SK 3,8 REEL P5 WH CUS - Marker card 0825124
-
TML (EX3,8)R - Marker strip 0801837
-
TML (104X3,8)R - Marker strip 0801833
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
SK 3,8 REEL P4,15 WH CUS - Marker card 0825990
-
TML (104X2,8)R - Marker strip 0801832
-
TML (EX2,8)R - Marker strip 0801836
-
SK 2,8 REEL P4,15 WH CUS - Marker card 8199987
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
US-TML (104X2,8) - Marker for terminal blocks 0830767
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
-
MPS-MT SN - Test plug 3212251
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates