The FB-2SP/E has terminal blocks for two spur connections to each device coupler. The device coupler provides short-circuit protection to the fieldbus trunk. Voltage and communication are routed via the TBUS connection system to multiple installed device couplers.
FB-2SP/E
-
Device coupler
2316052
Device coupler for Foundation Fieldbus and PROFIBUS PA with terminal connections for two spurs connected to fieldbus end devices
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Device coupler |
| Supply | |
| Supply voltage range | 10.5 V DC ... 32 V DC (via FB-ET/E) |
| Max. current consumption | 3.5 mA (No-load) |
| Supply | |
| Conductor cross-section, flexible | 2.50 mm² ... 0.20 mm² |
| Conductor cross-section, rigid | 2.50 mm² ... 0.20 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 |
| Conductor cross-section AWG | 24 ... 12 |
| Safety data | |
| Inductance Li | 0 µH |
| Capacitance Ci | 0 nF |
| Max. output voltage Uo | Ui |
| Max. output current Io | 50 mA (per spur) |
| Max. output power Po | Uo x Io |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | / 60 nF |
| 250 µH | |
| Signal | PROFIBUS |
| FOUNDATION Fieldbus | |
| Data: Foundation Fieldbus and PROFIBUS PA Segment | |
| Connection method | Pluggable COMBICON screw connection for each spur |
| No. of channels | 2 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Termination resistor | via FB-ET/E |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 12 |
| Conductor cross-section AWG min. | 24 |
| Output nominal voltage | ≤ 32 V (per spur) |
| Maximum output current | 45 mA (per spur) |
| Width | 17.5 mm |
| Height | 89.7 mm |
| Depth | 70.4 mm |
| Color | green |
| Housing material | PA 6.6-FR |
| Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (depending on set rated current) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Max. permissible relative humidity (operation) | < 95 % (non-condensing) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms |
| Vibration (operation) | 10 Hz ... 150 Hz, 1g |
| Conformity/Approvals | |
| Fieldbus Foundation | FF-846 |
| EN | EN 61326, EN 60068-2-27, EN 60068-2-6, EN 60079-0, EN 60079-11, EN 60079-15 |
| NE | NAMUR NE 21 |
| Ex data | |
| ATEX | Sira 14ATEX4018X; II 3(3)G Ex nA [ic] IIC T4 Gc; Ex nA [ic] IIC T4 Gc, FISCO ic spurs |
| IECEx | IECEx SIR 14.0011X; Ex nA [ic] IIC T4 Gc; Ex nA [ic] IIC T4 Gc, FISCO ic spurs |
| CSA, USA/Canada | Class I, Div. 2, Groups A,B,C,D Ex nL IIC T4 FNICO, Ex ic IIC T4 FISCO ic Ex nA [nL] IIC T4, Ex nA [ic] IIC T4 Ex nA [nL] IIC T4 FNICO spurs, Ex nA [ic] IIC T4 FISCO ic spurs Class I, Zone 2 AEx nL IIC T4 FNICO, AEx ic IIC T4 FISCO ic AEx nA [nL] IIC T4, AEx nA [ic] IIC T4 AEx nA [nL] IIC T4 FNICO spurs, AEx nA [ic] IIC T4 FISCO ic spurs |
| Standards | |
| Standards/regulations | IEC 60529, IEC 61158-2 |
| NE21 | |
| EN 61326, EN 60068-2-27, EN 60068-2-6, EN 60079-0, EN 60079-11, EN 60079-15 | |
| FF-846 | |
| Standards/regulations | |
| Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
| Standards/regulations | |
| Standards/regulations | Dry heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Damp heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
| Standards/regulations | IEC 61158-2 |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Item number | 2316052 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC144 |
| GTIN | 4055626000916 |
| Weight per piece (including packing) | 109.4 g |
| Weight per piece (excluding packing) | 109.4 g |
| Customs tariff number | 85389099 |
| Country of origin | US |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 724f47d3-7afe-4999-b8ff-fb5a9ec1cbc1 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates