FB-DIAG/FF/NC
-
Device coupler
2316297
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Device coupler |
| Supply | |
| Supply voltage range | 9 V DC ... 32 V DC |
| Typical current consumption | 27 mA |
| Max. current consumption | 29 mA |
| Signal | PROFIBUS |
| FOUNDATION Fieldbus | |
| Data: FOUNDATION Fieldbus | |
| Connection method | TBUS |
| Output nominal voltage | ≤ 32 V |
| Output current | 29 mA |
| Maximum output current | 29 mA |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 85 mm |
| Depth | 70.4 mm |
| Color | green |
| Flammability rating according to UL 94 | V0 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10 ... 150 Hz |
| Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Max. permissible relative humidity (operation) | 95 % (non-condensing) |
| Conformity/Approvals | |
| Conformance | IEC 61158-2 |
| Fieldbus Foundation | FF-830 |
| EN | EN 61326, EN 60068-2-27, EN 60068-2-6 |
| NE | NE21 |
| Ex data | |
| ATEX | Sira 13ATEX4148X; II 3G Ex nA IIC T4 Gc |
| IECEx | IECEx SIR 13.0059X; Ex nA IIC T4 Gc |
| CSA, USA/Canada | Class I, Div. 2, Groups A,B,C,D; Ex nA IIC T4_Gc Class I, Zone 2, AEx nA IIC T4_Gc |
| Standards/regulations | |
| Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
| Standards/regulations | |
| Standards/regulations | Dry heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Damp heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
| Standards/regulations | IEC 61158-2 |
| Mounting type | DIN rail mounting |
| Mounting position | Any orientation on DIN rail, NS 35, in acc. with EN 60715 |
| Item number | 2316297 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC1Z1 |
| GTIN | 4046356783231 |
| Weight per piece (including packing) | 113 g |
| Weight per piece (excluding packing) | 97.1 g |
| Customs tariff number | 85389099 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242610 |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates