The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Order information:
Lock nut is included in the scope of delivery
Safety note
Safety note
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Mounting type
Rear mounting (M16 x 1.5, XL version, with flat nut, tightening limitation)
Product type
Circular connectors (device side)
Application
Power
Sensor type
Power
Number of positions
5
Connection profile
4+PE
No. of cable outlets
1
No. of power contacts
4
Shielded
no
Coding
K
Thread type
M12
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Material Housing
GD-Zn
Material Housing surface
Ni
Material Molding compound
PUR (potted)
Flammability rating according to UL 94
V0
Seal material
FKM
Contact material
CuZn
Contact surface material
Au
Contact carrier material
PA
Conductor material
Tin-plated Cu litz wires
Rated voltage in acc. with IEC 61076-2-101
690 V
Rated surge voltage
6 kV
Rated surge voltage
6 kV
Nominal voltage UN
690 V
Nominal current IN
16 A
Test voltage
6 kV
Test voltage Core/Core
6 kV
Conductor connection
Connection method
Individual wires
Contact connection type
Socket
Conductor cross-section
2.5 mm²
Mechanical data
Insertion/withdrawal cycles
> 100
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Coding
K
Connection 2
Head design
free cable end
Cable length
1 m
Cable type
PEX litz wire
Signal type/category
Power
Single wire, color
black 1, black 2, black 3, black 4, green/yellow
Cable cross section
2.5 mm²
Conductor material
Tin-plated Cu litz wires
AWG signal line
14
Material wire insulation
PE-X
Test voltage Core/Core
6 kV
Halogen-free
according to IEC 60754-1
Flame resistance
in acc. with UL FT-2
Other resistance
Hydrolysis-resistant
Ambient temperature (operation)
-25 °C ... 90 °C (Operation)
-25 °C ... 90 °C (Operation)
-25 °C ... 105 °C (Cable, flexible installation)
Ambient conditions
Degree of protection
IP65
IP67
Ambient temperature (operation) (male connector/female connector)
-40 °C ... 85 °C (without mechanical actuation)
Ambient temperature (operation) (Cable, fixed installation)
-25 °C ... 90 °C (Operation)
Ambient temperature (operation) (Cable, flexible installation)
-25 °C ... 105 °C (Cable, flexible installation)
Ambient temperature (operation) (Cable, fixed installation)