ST-06KS0,06-0,34 - Crimp contact
1242314

Crimp contact, Socket, turned, contact diameter: 0.6 mm, crimp range: 0.06 mm2 ... 0.34 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Lead-free alternative available
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring