PRC 20/3-C1-FC-FS2,5 6-14 - Coupler connector
1313316

Coupler connector, Range of articles: PRC 20, color: black, number of positions: 3, min. conductor cross-section: 0.5 mm2, max. conductor cross-section: 2.5 mm2, rated voltage: 400 V, rated current: 25 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand, scope: AC

Product details









Compatible products



Your advantages

More space on the device front with current transmission up to 20 A in a minimum amount of space
Duo-Unlock technology for greater flexibility during installation and maintenance
Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
Simple handling with proven crimp or screw connection technology
Mechanical and color coding for quick and error-free startup