OCS CORNER SET
-
Corner attachment
1471789
Corner mount, set of 4 pieces incl. screws for all housing sizes, material: PC-ABS, color: light gray
This product needs further products for operation.
Mandatory accessories
Product details
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Assembly note | Only use the screws supplied for mounting. |
| Product type | Select corner |
| Housing type | Outdoor housing |
| Housing type | Outdoor housings |
| Housing series | OCS |
| Width | 25 mm |
| Height | 51 mm |
| Depth | 11 mm |
| Color | light gray (RAL 7035) |
| Material | PC |
| Flammability rating according to UL 94 | V2 |
| Insulating material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Mounting type | Screw mounting |
| Type of packaging | PE bag |
| Item number | 1471789 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ACF |
| Product key | ACFDBZ |
| GTIN | 4063151880538 |
| Weight per piece (including packing) | 41.233 g |
| Weight per piece (excluding packing) | 0.125 g |
| Customs tariff number | 39269097 |
| Country of origin | EE |
ECLASS
| ECLASS-13.0 | 27190605 |
| ECLASS-15.0 | 27190605 |
ETIM
| ETIM 10.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 52818e4b-b440-41f8-9ef2-6a9e1f397811 |
Compatible products
-
OCS HP 080604 GY7035 - Outdoor housing 1471770
-
OCS HP 080604 TRANS - Outdoor housing 1471772
-
OCS HP 100806 GY7035 - Outdoor housing 1471773
-
OCS HP 100806 TRANS - Outdoor housing 1471774
-
OCS HP 121006 GY7035 - Outdoor housing 1471775
-
OCS HP 121006 TRANS - Outdoor housing 1471776
-
OCS HP 141206 GY7035 - Outdoor housing 1557790
-
OCS HP 161408 GY7035 - Outdoor housing 1557792
-
OCS HP 181610 GY7035 - Outdoor housing 1557794
-
OCS HP 141206 TRANS - Outdoor housing 1557795
-
OCS HP 161408 TRANS - Outdoor housing 1557796
-
OCS HP 181610 TRANS - Outdoor housing 1557797
-
OCS CORNER SCREW SET - Screw set 1521845
-
OCS PANEL 0806 PC - Mounting panel 1471783
-
OCS PANEL 1008 PC - Mounting panel 1471785
-
OCS PANEL 1210 PC - Mounting panel 1471786
-
OCS PANEL 1412 PC - Mounting panel 1562143
-
OCS PANEL 1614 PC - Mounting panel 1562144
-
OCS PANEL 1816 PC - Mounting panel 1562145
-
OCS POLEFIX 0806 - Mounting material 1476923
-
OCS POLEFIX 1008 - Mounting material 1476924
-
OCS POLEFIX 1210 - Mounting material 1476926
-
OCS POLEFIX 1412 - Mounting material 1562148
-
OCS POLEFIX 1614 - Mounting material 1562151
-
OCS POLEFIX 1816 - Mounting material 1562153
-
OCS MOUNT 0806 SET - Wall bracket 1471778
-
OCS MOUNT 1008 SET - Wall bracket 1471781
-
OCS MOUNT 1210 SET - Wall bracket 1471782
-
OCS MOUNT 1412 SET - Wall bracket 1562129
-
OCS MOUNT 1614 SET - Wall bracket 1562132
-
OCS MOUNT 1816 SET - Wall bracket 1562133
-
OCS FOOT SET - Wall bracket 1471777
-
SF-PH 2-100 - Screwdriver 1212560
-
SF-PHSL 2-100 VDE - Screwdriver 1212288
Your advantages
Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates