The CATAN C1 controller is the central component of the Catan product family for building and room automation. The compact DIN rail-mounted device housing with an overall width of just 6 HP fits in all electrical distribution boards. The highly flexible mix of inputs and outputs leads to further space and cost savings. Each channel can be configured individually: universal inputs are suitable for temperature sensors, 0 V ... 10 V interfaces, or as meters, among other things. Alternatively, outputs can be configured as digital inputs. The controller is equipped with a managed switch (3 x 1 Gbps). The controller uses PLCnext Technology and enables the execution of apps from the PLCnext Store. Application-specific apps make it a flexible platform for smart building applications. The controller integrates the functionality of a KNX IP router for forwarding KNX telegrams from and to the integrated KNX TP connection. It can therefore be used as part of the KNX IP backbone infrastructure in a KNX installation.
CATAN C1
-
Controller
1886438
Controller for building automation. 14 configurable inputs and outputs. Interfaces: 3 x Ethernet, 2 x RS-485, 2 x USB-C, KNX-TP. Local override operation via Catan Control Panel. PLCnext Control for running apps from the PLCnext Store.
Free download available.
Downloads
Product details
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Controller |
| Product family | Catan |
| Type | modular |
| Installation location | indoor use |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Display | |
| Diagnostics display | yes |
| Operating system | Linux with real-time extension |
| Processor | Arm®Cortex®-A53, 4x 1600 MHz |
| RAM | 2048 Mbyte (LPDDR4-RAM) |
| IEC 61131 runtime system | |
| Retentive data storage | 5 GByte (eMMC) |
| 512 kByte (MRAM, additional memory) | |
| Function | |
| Diagnostics display | yes |
| Redundancy function | no |
| Safety function | no |
| Test voltage: Extension bus/communications | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: LAN / logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: TP / logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: RS-485 / logic | 500 V AC, 50 Hz, 1 min |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Max. current consumption | max. 3.6 A |
| Typical current consumption | 350 mA (without external load) |
| 400 mA (with display) | |
| Current carrying capacity (Terminal points) | 13.5 A |
| Current carrying capacity (Pass-through between the terminal points) | 4 A |
| Real-time clock | |
| Real-time clock | integrated (capacitive buffering) |
| Power reserve | 2 weeks, minimum |
| Universal: Universal input (UI) | |
| Input name | Universal inputs (UI) |
| Description of the input | Single-ended |
| Number of inputs | 8 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Analog: Universal input | |
| Input name | Analog current inputs |
| Resolution (current) | 0.01 mA |
| Protective circuit | Surge protection |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Tolerance, absolute (mA) | max. 0.05 mA (The measurement requires an external parallel resistor of 68 Ω.) |
| Analog: Universal input | |
| Input name | Analog voltage inputs |
| Resolution (voltage) | 1 mV |
| Protective circuit | Surge protection |
| Voltage input signal | 0 V ... 10 V |
| Input resistance of voltage input | > 5 MΩ |
| Tolerance, absolute (V) | max. 3 mV |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Pt 1000 |
| Temperature range | -100 °C ... 500 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Ni 1000 |
| LG-Ni 1000 | |
| Temperature range | -50 °C ... 250 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (TC) | NTC 10k (e.g., also 10K3A1) |
| NTC 20k (e.g., also 20K6A1) | |
| NTC 10k Pre (e.g., also 10K4A1) | |
| Temperature range | -30 °C ... 150 °C (NTC 10k) |
| -15 °C ... 150 °C (NTC 20k) | |
| Tolerance, absolute | max. 0.5 K (Line resistance max. 2 Ω (30 m copper cable with d = 0.8 mm)) |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 0.1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 10 kΩ |
| Resolution (resistance) | 0.01 Ω |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 180 kΩ |
| Resolution (resistance) | 0.1 Ω |
| Digital: Universal input | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 2 and 3 |
| Input voltage range "0" signal | -3 V DC ... 5 V DC (An open input always provides a 0 signal.) |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Digital: Universal input | |
| Input name | Floating contacts |
| Input information | Connect the contact to ground. |
| Description of the input | Open/closed contact |
| Input current (Contact) | 2 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Digital: Digital input (DOI) | |
| Input name | “Digital input” function |
| Input information | Connect the contact to ground. |
| Recommendation: If you use sensitive contacts such as reed contacts, connect a series resistor of at least 100 Ω in series. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Input current (Contact) | 1 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Digital: Universal output | |
| Input name | Digital inputs |
| Input information | You can parameterize each universal output as a digital input. See ““Digital input” function” table. |
| Counter: Universal input | |
| Input name | Counter inputs |
| Input frequency | max. 20 Hz (Signal is debounced) |
| Resolution | 1 Impulse |
| Counter: Digital input (DOI) | |
| Input name | Counter inputs |
| Input frequency | max. 100 Hz |
| Resolution | 1 Impulse |
| Universal: Digital input (UOI) | |
| Output name | Universal outputs with “Digital input” function (UOI) |
| Note on output | You can use each universal output for one of the listed functions. |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Number of outputs | 2 |
| Analog: Universal output | |
| Output name | Analog voltage outputs |
| Operating mode | Sink and source |
| Output current (per channel) | max. 10 mA |
| Resolution (voltage) | 1 mV |
| Voltage output signal | 0 V ... 10 V |
| Tolerance, absolute (V) | max. 25 mV |
| Digital: Digital output (DOI) | |
| Output name | Digital outputs with “Digital input” function (DOI) |
| Note on output | To obtain a valid voltage level for a logical “0” signal at the output, use a load resistor < 3 kΩ. |
| You can parameterize each digital output for the “Digital input” function. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 4 |
| Protective circuit | Short-circuit protection |
| Overload protection | |
| Protection against incorrect DC connection (max. 30 V) | |
| Output current | max. 500 mA |
| Nominal output voltage | 24 V DC |
| Output current when switched off | max. 1.4 mA |
| Nominal load, ohmic | 12 W (48 Ω) |
| Behavior with overload | Auto restart |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Permissible cable length | max. 30 m (For compliance with the requirements in accordance with CE and to ensure compliance with the EMC Directive) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Digital: Universal output | |
| Output name | Digital outputs |
| Note on output | The technical data is identical to the data of the digital outputs with “Digital input” function (DOI). |
| Connections 1 ... 2 (KNX-TP bus connection) | |
| Connection method | Push-in connection |
| Note on the connection method | 4-conductor, 2-position |
| Conductor cross-section, rigid | 0.34 mm² ... 0.75 mm² |
| Conductor cross-section AWG | 22 ... 18 |
| Connections 3 ... 62 (power supply, link bus, I/O) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² (Conductor connection with open terminal point) |
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Nominal cross section | 1.5 mm² |
| Stripping length | 10 mm |
| Supported protocols | KNX TP |
| KNX IP | |
| Modbus/TCP | |
| Modbus/RTU | |
| OPC UA | |
| MQTT | |
| Miscellaneous (via Symcon app) | |
| KNX TP bus | |
| Number of interfaces | 1 |
| Connection method | Push-in connection |
| Note on the connection method | KNX bus connection terminal |
| Transmission speed | 9600 bps |
| Ethernet | |
| Number of interfaces | 3 |
| Connection method | RJ45 jack, shielded |
| Transmission speed | 10/100/1000 Mbps |
| RS-485 | |
| Number of interfaces | 2 |
| Connection method | Push-in connection |
| Extension bus (link bus) | |
| Number of interfaces | 2 (for extension modules) |
| Connection method | Push-in connection |
| Note on the connection method | Single Pair Ethernet (SPE) 10BASE-T1L, shielded |
| Transmission speed | 10 Mbps |
| Transmission length | max. 350 m (between two devices) |
| USB | |
| Number of interfaces | 2 (Use as connection for Catan control panel and I/O devices, USB1 can also be used as a USB Ethernet gadget) |
| Connection method | USB 2.0 full speed, socket type C |
| Transmission speed | max. 12 Mbps |
| Memory card: microSDXC | |
| Number | 1 (only cards from Phoenix Contact with max. 32 GByte) |
| Connection method | microSD slot |
| Dimensions without display connected | |
| Width | 89.7 mm |
| Height | 60.7 mm |
| Length | 107.6 mm |
| Horizontal pitch | 6 HP (DIN rail housing in accordance with DIN 43871) |
| Dimensions with display connected | |
| Width | 89.7 mm |
| Height | 68 mm |
| Length | 107.6 mm |
| Color (Lower housing part) | gray (RAL 7042) |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material | Polycarbonate (Housing) |
| Flammability rating according to UL 94 | V0 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 10g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -5 °C ... 50 °C (up to 3000 m above mean sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Electromagnetic compatibility | Conformance with EMC directive |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 63044-5-2 Transient overvoltage (surge) Criterion B |
| Immunity test in accordance with EN IEC 63044-5-2 Fast transients (burst) Criterion A, ±500 V,Criterion B, ±1000 V | |
| Immunity test in accordance with EN IEC 63044-5-2 Electromagnetic fields Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 63044-5-2 Electrostatic discharge (ESD) Criterion A, ±4 kV contact discharge, ±8 kV air discharge | |
| Immunity test in accordance with EN IEC 63044-5-2 Conducted disturbance Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 63044-5-2 Class B |
| Mounting type | DIN rail mounting (in accordance with DIN EN 60715) |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. |
| Item number | 1886438 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRHAFA |
| GTIN | 4067923555358 |
| Weight per piece (including packing) | 264.3 g |
| Weight per piece (excluding packing) | 264.3 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-15.0 | 27242207 |
| ECLASS-13.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Lead (CAS: 7439-92-1) | |
| diphenyl(2,4,6-trimethylbenzoyl)phosphine oxide (CAS: 75980-60-8) | |
Compatible products
-
CATAN DOR6 UI8 - Relay module 1371364
-
CATAN DOI8 UOI8 UI8 - Input/output module 1818583
-
CATAN CONTROL PANEL - Display 1371366
-
CATAN DISPLAY MOUNT - Mounting kit 1478438
-
NBC-CATAN-UCML/2.0-PVC/UCFL - Extension cable 1665797
-
NBC-CATAN-UCML/5.0-PVC/UCFL - Extension cable 1665801
-
STEP3-PS/1AC/KNX/640/LPT - Bus power supply 1477019
-
STEP3-PS/1AC/24DC/0.63/PT - Power supply 1088495
-
STEP3-PS/1AC/24DC/1.3/PT - Power supply 1088494
-
STEP3-PS/1AC/24DC/2.5/PT - Power supply 1088491
-
EMT (31X12,5)R - Insert label 0800008
Your advantages
Space and cost savings thanks to highly flexible I/O configurability
High-performance extension bus also enables distributed installation
Perfect integration in KNX and basis for professional smart building projects with the IP-Symcon app (PLCnext Store) and the integrated KNX IP router
Open automation platform for software development by third-party providers
Open and future-proof technology for long-term investment security
Cradle-to-Cradle® sustainability label considered in the design
Software security with secure boot, signed software, and TPM-protected device identity
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates