cULus Recognized
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 150 V | 10 A | - 14 | ||
Contact insert module, number of positions: 42, power contacts: 0, control contacts: 42, Socket, Crimp connection, 150 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal
| General | For HEAVYCON housing type B6 to B48, HC-M-B...MF-... hinged module carrier frame required, CK1,6-ED... crimp contacts, crimp contacts not supplied as standard. |
| General | Connectors may be operated only when there is no load/voltage. |
| General | The use of guide pins (HC-CST) and sockets (HC-CBU) is recommended to prevent tip collision due to misalignment. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-42 |
| Application | Signal |
| Number of positions | 42 |
| Connection profile | 42 |
| Contact numbering | 1 - 42 |
| Number of module slots | 2 |
| No. of power contacts | 0 |
| No. of control contacts | 42 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm (6 mm with 2.5 mm²) |
| Dimensional drawing |
|
| Width | 33.9 mm |
| Height | 33 mm |
| Length | 29.3 mm |
| Mechanical characteristics | |
| Contact diameter | 1.6 mm |
| Rated voltage (III/3) | 150 V |
| Rated surge voltage | 2.5 kV |
| Rated current | 10 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Item number | 1450937 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7ACE |
| GTIN | 4063151850869 |
| Weight per piece (including packing) | 22.32 g |
| Weight per piece (excluding packing) | 22.32 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
| ECLASS-13.0 | 27440217 |
| ECLASS-15.0 | 27440217 |
| ETIM 10.0 | EC000438 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.352 kg CO2e |