HC-M-08-MBIT-CT-F
-
Contact insert module
1353613
Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts
Product details
| General | Connectors may be operated only when there is no load/voltage. |
| General | The modules can only be installed in housings with large dimensions |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-08-MBIT |
| Application | Data/signal |
| Number of positions | 8 |
| Connection profile | 8 |
| Contact numbering | 1 - 8 |
| No. of cable outlets | 1 |
| Number of module slots | 1 |
| Contact material type | turned |
| rolled | |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG | 26 ... 16 |
| Width | 33.8 mm |
| Height | 51.5 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 1.6 mm |
| Rated voltage (III/3) | 48 V |
| Rated current | 10 A |
| Transmission characteristics (category) | CAT5e |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C () |
| Item number | 1353613 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7ACE |
| GTIN | 4063151897789 |
| Weight per piece (including packing) | 57.8 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440218 |
ETIM
| ETIM 10.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
NBC-94B/... - Data cable 1408535
-
CK1,6-ED-0,37ST AG - Crimp contact 1663336
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-ST-POF - Pin contact 1884995
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
CK1,6-ER-1,00BU OIC AG - Crimp contact 1004362
-
CK1,6-ER-2,50BU OIC AG - Crimp contact 1004366
-
CK1,6-BR-1,00BU OIC AG - Crimp contact 1004381
-
CK1,6-BR-2,50BU OIC AG - Crimp contact 1004383
-
CK1,6-ED-BU-POF - Female contact 1885004
-
CRIMPFOX-TC MP-6 - Crimping pliers with digital display 1202888
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
CRIMPFOX-TC HC 4 - Crimping pliers 1297083
-
HC-M-08-MBIT-CT-M - Contact insert module 1353611
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates