HC-M-05-MWF-M
-
Contact insert module
1118092
Contact insert module, number of positions: 5, power contacts: 5, Pin, Push-in connection, 400 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power, with double function slot for bridges
Product details
General | only use flexible conductors with ferrules |
General | Connectors may be operated only when there is no load/voltage. |
General | For HEAVYCON housing type B6 to B48, HC-M-B...MF-... module carrier frame required |
Product type | Modular contact insert |
Series | HC-M-05 |
Application | Power |
Number of positions | 5 |
Connection profile | 5 |
No. of power contacts | 5 |
Contact material type | turned |
Special properties | Use in HEAVYCON sleeve housing type B6 ... B48 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Push-in connection |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 2.5 mm² |
Connection cross section AWG | 21 ... 14 |
Stripping length of the individual wire | 10 mm ±1 mm |
Dimensional drawing |
|
Width | 33.9 mm |
Height | 45.5 mm |
Length | 29.3 mm |
Mechanical characteristics | |
Minimum housing height | 72 mm |
Contact diameter | 2.5 mm |
Rated voltage (III/3) | 400 V |
Rated surge voltage | 4 kV |
Rated current | 16 A |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1118092 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7ACE |
GTIN | 4063151046491 |
Weight per piece (including packing) | 50.84 g |
Weight per piece (excluding packing) | 50.84 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440217 |
ECLASS-15.0 | 27440217 |
ETIM
ETIM 9.0 | EC000438 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
P-CO 2-5 R47K - Component connector 3032447
-
P-CO 2-5 R10K - Component connector 1020905
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
EMLP (20X7)R - Label 0819479
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-05-MWF-F - Contact insert module 1118096
-
FBS 4-5 - Plug-in bridge 3030187
-
FBSR 4-5 - Plug-in bridge 3001592
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 3-5 - Plug-in bridge 3030174
-
FBS 3-5 BU - Plug-in bridge 3036880
-
FBS 4-5 BU - Plug-in bridge 3036893
-
FBS 5-5 - Plug-in bridge 3030190
-
FBS 5-5 BU - Plug-in bridge 3036903
-
FBSR 2-5 - Plug-in bridge 3033702
-
FBSR 3-5 - Plug-in bridge 3001591
-
FBSR 5-5 - Plug-in bridge 3001593
Your advantages
Easy installation without tools, even when mounted, with push-in connection technology
Function moves into the connector
Function directly at the application
Multifunction slot in the module
Reliable wiring
Shock-resistant and vibration-resistant
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates