HC-M-05-MWF-F
-
Contact insert module
1118096
Contact insert module, number of positions: 5, power contacts: 5, Socket, Push-in connection, 400 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power, with disconnect zone for fuse plugs, component connectors, and isolating plugs
Product details
| General | only use flexible conductors with ferrules |
| General | Connectors may be operated only when there is no load/voltage. |
| General | For HEAVYCON housing type B6 to B48, HC-M-B...MF-... module carrier frame required |
| Product type | Modular contact insert |
| Series | HC-M-05 |
| Application | Power |
| Number of positions | 5 |
| Connection profile | 5 |
| No. of power contacts | 5 |
| Contact material type | turned |
| Special properties | Use in HEAVYCON panel-mount base type B6 ... B48 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Push-in connection |
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 2.5 mm² |
| Connection cross section AWG | 21 ... 14 |
| Stripping length of the individual wire | 10 mm ±1 mm |
| Dimensional drawing |
|
| Width | 33.9 mm |
| Height | 54.7 mm |
| Length | 29.3 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 2.5 mm |
| Rated voltage (III/3) | 400 V |
| Rated surge voltage | 4 kV |
| Rated current | 16 A |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1118096 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7ACE |
| GTIN | 4063151046484 |
| Weight per piece (including packing) | 52.4 g |
| Weight per piece (excluding packing) | 52.4 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-15.0 | 27440217 |
| ECLASS-13.0 | 27440217 |
ETIM
| ETIM 9.0 | EC000438 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
P-DI - Isolating plug 3036783
-
P-DI GY - Isolating plug 3047390
-
P-FIX - Feed-through connector 3038956
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
EMLP (20X7)R - Label 0819479
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-05-MWF-M - Contact insert module 1118092
-
P-CO - Component connector 3036796
-
P-CO 1N4007/L-R - Component connector 3032460
-
P-CO 1N4007/R-L - Component connector 3032457
-
P-FU 5X20-5 - Fuse plug 3209235
-
P-FU 5X20 LED 60-EX - Fuse plug 3036823
-
P-FU 5X20 LED 24-EX - Fuse plug 3036821
-
P-FU 6,3X32 LED 60-EX - Fuse plug 3046512
-
P-FU 5X20 LA 250-EX - Fuse plug 3036836
-
P-FU 6,3X32 LA 250-EX - Fuse plug 3046525
-
P-FU 6,3X32 LED 24-EX - Fuse plug 3046509
-
P-FU 5X20-EX - Fuse plug 3036807
-
P-FU 5X20 LA 250 - Fuse plug 3036835
-
P-FU 5X20 LED 24 120KOHM - Fuse plug 3036820
-
P-FU 6,3X32 LED 60 - Fuse plug 3046511
-
P-FU 5X20 LED 24-5 120KOHM - Fuse plug 3209240
-
P-FU 5X20 - Fuse plug 3036806
-
P-FU 5X20 LED 60 - Fuse plug 3036822
-
P-FU 5X20 LED 24 - Fuse plug 3036819
-
P-FU 5X20 LED 24 820KOHM - Fuse plug 3036825
-
P-FU 6,3X32-EX - Fuse plug 3046499
-
P-FU 5X20 LED 24-5 - Fuse plug 3209248
-
P-FU 5X20 LED 60-5 - Fuse plug 3209251
-
P-FU 6,3X32 LED 24 - Fuse plug 3046508
-
P-FU 6,3X32 LA 250 - Fuse plug 3046524
-
P-FU 6,3X32 - Fuse plug 3046498
-
P-FU 5X20 LED 250-5 - Fuse plug 3209264
Your advantages
Easy installation without tools, even when mounted, with push-in connection technology
Function moves into the connector
Function directly at the application
Multifunction slot in the module
Reliable wiring
Shock-resistant and vibration-resistant
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates