HC-STA-RJ45PC-HT-M20-PLRBK
-
Connector set
1249556
Connector set, material: PA, cable outlet: straight, with slotted seal, with adapter for patch cables
Product details
General | Connectors may be operated only when there is no load/voltage. |
Product type | Connector set |
Series | HC-D |
Type | D7 |
Type of the screw connection | 1x M20 |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Housing material | PA |
Contact carrier material | PC |
External cable diameter | 4 mm ... 7 mm |
Mechanical data | |
Type of the screw connection | 1x M20 |
Ambient conditions | |
Degree of protection | IP66 |
Impact strength | IK06 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Mounting type | Latching with lower housing part |
Item number | 1249556 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7AFX |
GTIN | 4063151353667 |
Weight per piece (including packing) | 31.2 g |
Weight per piece (excluding packing) | 31 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440113 |
ECLASS-15.0 | 27440113 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-STA-RJ45GC-BWSC-PLRBK - Connector set 1249559
-
HC-STA-RJ45GC-BWSC-ELAL - Connector set 1249560
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 0,3 - Patch cable 2891181
-
FL CAT6 PATCH 0,5 - Patch cable 2891288
-
FL CAT6 PATCH 1,0 - Patch cable 2891385
-
FL CAT6 PATCH 1,5 - Patch cable 2891482
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
FL CAT6 PATCH 3,0 - Patch cable 2891686
-
FL CAT6 PATCH 5,0 - Patch cable 2891783
-
FL CAT6 PATCH 7,5 - Patch cable 2891880
-
FL CAT6 PATCH 10 - Patch cable 2891877
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
NBC-R4AC1/0,3-94G/R4AC1-BU - Patch cable 1413158
-
NBC-R4AC1/0,5-94G/R4AC1-BU - Patch cable 1413159
-
NBC-R4AC1/1,0-94G/R4AC1-BU - Patch cable 1413160
-
NBC-R4AC1/2,0-94G/R4AC1-BU - Patch cable 1413161
-
NBC-R4AC1/3,0-94G/R4AC1-BU - Patch cable 1413162
-
NBC-R4AC1/5,0-94G/R4AC1-BU - Patch cable 1413163
-
NBC-R4AC1/10,0-94G/R4AC1-BU - Patch cable 1413164
-
NBC-R4AC1/15,0-94G/R4AC1-BU - Patch cable 1413165
-
NBC-R4AC1/20,0-94G/R4AC1-BU - Patch cable 1413166
Your advantages
Lower costs than metal version
Labeling option using 9 x 20 mm marking label
Low weight
Lower risk of condensation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates