SACC-SQ-M12FS-5CON-20-L180 - Device connector front mounting
1456446

Device connector front mounting, Universal, 5-position, Socket, straight, M12-SPEEDCON, A-coding, Wave soldering, 0.34 mm2, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
Standard pin assignments for signal and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times