cUL Recognized
Approval ID: E221474-20070307Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 1.5 A | 26 |
UL Recognized
Approval ID: E221474-20070307Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 1.5 A | 26 |