The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

RF-17P1N8AW400 - Device connector front mounting
1607857

Device connector front mounting, straight, Screw locking mechanism, M23, number of positions: 17, contact connection type: Pin, Axial O-ring, shielded: yes, number of positions: 17, connection method: Crimp connection, series: RF

Product details









Compatible products



Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly