cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group C | ||||
1000 V | 125 A | 14 - 1 | ||
Use group F | ||||
1000 V | 125 A | 14 - 1 | ||
Use group E | ||||
1000 V | 125 A | 14 - 1 |
CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group C | ||||
1000 V | 125 A | 14 - 1 |