The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.
When programming your automation applications, use innovative PLC programming software. From drivers for OPC through to a flexible software platform for all of your engineering tasks, you will find the ideal programming software for your PLC here.
More informationThe PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.
The AX OPC SERVER copy license enables the installation and parallel use of the AX OPC SERVER on multiple workstations. It is a workstation license. A workstation full license is also required.
AX OPC SERVER, communication interface for OPC-capable visualization with PC WORX-based controls.
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max 128 kB input and output data, version-specific license key
Software update for PC-based automation solutions, version update for PC WORX PRO LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key
Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key
Software update for PC-based automation solutions, version update for PC WORX BASIC LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB input and output data, version-specific license key. Upgrade of existing basic license to full license
Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
All of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.
Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
Three of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.