Software dongle - ESL STICK USB A
1080084

CmDongle for saving licenses for various software products

Downloads

Product Details


Up to 2000 licenses with different license models for various software tools can be stored on the license dongle. Licenses can be used flexibly by moving the dongle from one computer to another. Use of a license dongle is recommended when using virtual machines. This means that licenses can still be used after virtual machines are copied or even if settings are changed on the virtual machine. Using the “Activation Wizard” software tool, activate and deactivate licenses on the license dongle. Or use the “Activation Wizard” to migrate licenses from a PC hard drive to a license dongle (or vice versa), for example. No additional drivers are required to operate the dongle. After it is connected to a computer, it can immediately be used without administrator rights.



Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Product type Storage medium
Application Storage of licenses

Supply
Supply voltage 5 V (Bus supply, < 20 mA)

License information
Type of license Activation

External dimensions
Width / Height / Depth 12.1 mm / 4.5 mm / 22 mm

Material Stainless steel

Ambient conditions
Ambient temperature (operation) 0 °C ... 70 °C (non-condensing)

Item number 1080084
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRD
Product Key DRDBAZ
GTIN 4055626801926
Weight per Piece (including packing) 6.07 g
Weight per Piece (excluding packing) 5.3 g
Customs tariff number 84733020
Country of origin DE


ECLASS

ECLASS-9.0 19159090
ECLASS-10.0.1 19159090
ECLASS-11.0 19159090

ETIM

ETIM 8.0 EC001068

UNSPSC

UNSPSC 21.0 43202000

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”