CHARX SEC-3100
-
AC charging controller
1139012
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | AC charging controller |
| Product family | CHARX control modular |
| Design | with Embedded Linux system |
| Charging mode | Mode 3, Case B + C |
| Operating mode | Stand-Alone |
| Client | |
| Server | |
| Modem for communication present | yes |
| Connectable peripheral devices | Energy meter |
| RFID | |
| DC residual current detection |
| Processor | Arm® Cortex®-A7, 528 MHz i.MX6 UL |
| RAM | 512 Mbyte (RAM) |
| Data storage system | 8 GByte (eMMC) |
| Operating system | Linux |
| Management | Web-based management |
| Supply | |
| Supply voltage | 12 V DC ±5 % |
| Supply voltage range | 11.4 V DC ... 12.6 V DC |
| Current consumption | max. 2 A (Stand-alone operation) |
| < 200 mA (No load, without external loads) | |
| Insulation characteristics | |
| Pollution degree | 2 (in acc. with IEC 60664-1) |
| Overvoltage category | III |
| Digital | |
| Number of digital inputs | 4 |
| Description of the input | Digital input |
| Nominal input voltage UN | 12 V |
| Input voltage range U1 | 0 V ... 3 V (Off) |
| Input voltage range U2 | 9 V ... 15 V (On) |
| Digital | |
| Output name | Digital output |
| Number outputs | 4 |
| Maximum output voltage | ≤ 12 V (Low-side operation) |
| Maximum output current | max. 600 mA |
| Push-in Technology | |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Cable cross-section range | 0.25 mm² ... 1.5 mm² (with ferrules) |
| Stripping length of the individual wire | 8 mm |
| 10 mm (for contactor control) | |
| Interface | Ethernet (2x) |
| Cellular communication (4G/2G) | |
| CHARX control modular system bus | |
| USB-C | |
| Wireless | |
| Interface description | GSM / GPRS / EDGE / LTE (FDD) |
| Note | You will find a suitable antenna in the accessories are for this item |
| Frequency | 700 MHz (LTE B28, hardware revision 1.4 or later) |
| 800 MHz (LTE B20) | |
| 900 MHz (LTE B8) | |
| 1800 MHz (LTE B3) | |
| 2100 MHz (LTE B1, hardware revision 1.4 or later) | |
| 2600 MHz (LTE B7, hardware revision 1.4 or later) | |
| 900 MHz (GSM/GPRS/EDGE ) | |
| 1800 MHz (GSM/GPRS/EDGE ) | |
| Antenna | 50 Ω impedance SMA antenna socket |
| SIM Interface | Micro SIM (3FF) |
| LTE | CAT1 |
| Protocols supported | OCPP 1.6J |
| Interface for Ethernet | |
| Interface | Ethernet |
| Connection method | RJ45 jack |
| Number of interfaces | 2 |
| Number of supported devices | 2 |
| Serial transmission speed | 10/100 Mbps |
| Transmission length | 100 m |
| Operating mode | WAN/LAN |
| LAN/LAN | |
| Protocols supported | OCPP 1.6J |
| Modbus/TCP | |
| MQTT | |
| HTTP | |
| HTTPS | |
| Interface for configuration and diagnostics | |
| Interface | Configuration and diagnostics |
| Connection method | USB type C |
| Number of interfaces | 1 |
| Protocols supported | RNDIS |
| Interface for energy meter | |
| Interface | Energy meter |
| Bus system | RS-485 |
| Transmission speed range | 9.6 kbps ... 115.2 kbps (Automatic setting in accordance with the selected energy meter) |
| Interface for RFID reader | |
| Interface | RFID readers |
| Bus system | RS-485 |
| Transmission speed range | 9.6 kbps ... 115.2 kbps (Automatic setting in accordance with the selected RFID reader) |
| Interface for CHARX control modular system bus | |
| Interface | CHARX control modular system bus |
| Connection method | DIN rail bus connector |
| Number of interfaces | 1 |
| Interface for vehicle | |
| Interface | Vehicle interface |
| Communication protocol | IEC 61851-1 |
| GB/T 18487 | |
| Proximity | IEC 61851-1 |
| GB/T 18487 | |
| Control voltage | ± 12 V (Locking actuator) |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Rated current | 2 A |
| Interface for residual current detection | |
| Interface | Residual current detection |
| Sensor supply voltage | 12 V DC |
| Signal level | 12 V (Different terminal points) |
| 12 V | |
| Interface for temperature monitoring | |
| Interface | Temperature monitoring |
| Sensor type | Pt 1000 |
| PTC chain | |
| Tripping characteristic | configurable |
| Interface for contactor control | |
| Interface | Contactor control |
| Interface description | Floating switch contact |
| Switching voltage | max. 250 V AC |
| max. 30 V DC | |
| Rated current | 2 A |
| Interrupting rating | max. 1500 VA |
| Charging controller | |
| Width | 37.6 mm |
| Height | 121 mm |
| Depth | 85 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| Mounting type | DIN rail mounting |
| Assembly note | DIN rail mounting |
| Mounting position | any |
| Item number | 1139012 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWB |
| Product key | XWBRDA |
| GTIN | 4063151080181 |
| Weight per piece (including packing) | 264 g |
| Weight per piece (excluding packing) | 255 g |
| Customs tariff number | 85371091 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 10.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 29cc0dbf-63f3-4588-8ae5-6fa84c1a3237 |
Compatible products
-
-
EV-RCM-6DC-WAT-X10 - Differential current monitoring 1309695
-
EV-RFID-ELT-PCB - RFID device 1309772
-
EV-RFID-ELT-PCB-X10 - RFID device 1309752
-
EV-RFID-ELT-IP65 - RFID device 1309687
-
TC ANT MOBILE WALL 5M - Antenna 2702273
-
CHARX SEC JST-RCM-CBL - Cable set 1360462
-
ISKRA WM3M4C ENERGYMETER - Measuring device 1429603
-
CHARX 4,3 LCD DISPLAY - Display 1426836
-
EV-T2M3SO12-3P-P-SET - Infrastructure charging socket 1164422
-
EV-T2M3SO12-4P-P-SET - Infrastructure charging socket 1164423
-
EV-T2M3SO12-3P-BL-SET - Infrastructure charging socket 1268358
-
EV-T2M3SO12-4P-BL-SET - Infrastructure charging socket 1268355
-
EV-T2M3SO12-3P-B-SET - Infrastructure charging socket 1164420
-
EV-T2M3SO12-4P-B-SET - Infrastructure charging socket 1164417
-
CHARX RFID/NFC-PCB - RFID/NFC device 1391227
-
CHARX RFID/NFC-PCB-X10 - RFID/NFC device 1399372
-
CHARX SEC JST-RCM-CBL 100 - Cable set 1486193
-
STEP3-PS/1AC/12DC/1.3/PT - Power supply 1170952
-
STEP3-PS/1AC/12DC/2.5/PT - Power supply 1170953
-
STEP3-PS/1AC/12DC/5/PT - Power supply 1170955
-
UNO2-PS/1AC/12DC/30W/PT - Power supply 1399935
Your advantages
Legal certainty and maximum protection against cyber risks
Future-proof connectivity for billing, load management, and the smart grid
Cost-efficient scalability without complex conversions
Update capability for long-term compatibility and investment protection
Maximum flexibility for brand presence and customer experience
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates